(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Use Coupon now, enjoy more Savings!
More than 2,000 OMRON, MISUMI, IDEC Sensors,
Relays & Switches available IN STOCK.
Browse by Category
Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
Part No. : EE-SX670P-WR 1M From SGD 23.90 From SGD 19.12 (Price after Coupon**) Same Day*
[Features]
Reflective Photomicrosensor With Sensitivity Adjuster (Non-Modulated), EE-SY671/672
Part No. : EE-SY671 From SGD 25.74 From SGD 20.59 (Price after Coupon**) Same Day*
Thin Type / Reflective Connector Type Photo / Macro Sensor [EE-SPX301/401, EE-SPY30/40] (EE-SPX401)
Part No. : EE-SPX401 From SGD 39.45 From SGD 31.56 (Price after Coupon**) Same Day*
Small-Diameter Proximity Sensor [E2E]
Part No. : E2E-C04S12-WC-C1-R 2M From SGD 92.32 From SGD 73.86 (Price after Coupon**) Same Day*
[Features]
Proximity Sensors with built-in Amplifier -Screw Type-
Part No. : EM2-8S FFrom SGD 87.60 Same Day*
Magnetic Proximity Sensor [GLS] (GLS-M1)
Part No. : GLS-M1 From SGD 11.37 From SGD 9.10 (Price after Coupon**) Same Day*
Photoelectric Sensor With Built-in Small Amplifier [E3Z]
Part No. : E3Z-D61 2M From SGD 123.42 From SGD 98.74 (Price after Coupon**) Same Day*
[Features]
Photoelectric Sensors with Built-in Amplifier - Standard
Part No. : C-MPESS-D From SGD 49.16 Same Day*
Photoelectric Sensors with Built-in Amplifier - Miniature (C-MPESM-FDL)
Part No. : C-MPESM-FDL From SGD 49.16 Same Day*
Fiber Optic Unit [E32] (E32-C21N 2M)
Same Day*
Part No. | Head Shape | Price |
---|---|---|
E32-D22B 2M | Cylindrical Column Type | From SGD 136.02
From SGD 108.82 (Price after Coupon**) |
E32-LT11 2M | Screw Type | From SGD 52.09
From SGD 41.67 (Price after Coupon**) |
Bases for Sensor Mounting/Cost Efficient Product
Same Day*
Part No. | Detecting Head Size/Dimension (M) | Price |
---|---|---|
C-MPXSC-1-8S | M8 | From SGD 73.02 |
C-MPXSC-2-12S | M12 | From SGD 73.02 |
Part No. : LY2-D DC24 From SGD 16.94 From SGD 13.55 (Price after Coupon**) Same Day*
Part No. : MY4ZN DC24 From SGD 27.83 From SGD 22.26 (Price after Coupon**) Same Day*
Control Panel Relay Socket (MISUMI GPR Series) (GPR-MS-2CD)
Part No. : GPR-MS-2CD From SGD 6.20 Same Day*
RJ Series Slim Power Relay (RJ2S-C-D24)
Part No. : RJ2S-C-D24 From SGD 124.80 From SGD 99.84 (Price after Coupon**) From 6 Days
Part No. : G7SA-4A2B DC24 From SGD 38.02 From SGD 30.42 (Price after Coupon**) Same Day*
RT-2 Relay Terminal 1a × 8 (terminal block connection) (MWS-B3006)
Part No. : MWS-B3006 From SGD 71.28 Same Day*
Mini Power Relay, Plug-in Terminal Type G2R-□-S
Part No. : G2R-1-S AC100/(110) From SGD 7.67 From SGD 6.14 (Price after Coupon**) Same Day*
Part No. : 8PFA1 From SGD 11.25 From SGD 9.00 (Price after Coupon**) Same Day*
Sealed Super-Ultra-Small Basic Switch [D2JW]
Part No. : D2JW-01K11 From SGD 8.54 From SGD 6.83 (Price after Coupon**) Same Day*
Ultra Small Basic Switch [SS] (SS-01)
Part No. : SS-01 From SGD 3.03 From SGD 2.42 (Price after Coupon**) Same Day*
Part No. : MSTKD-ASL From SGD 51.38 Same Day*
Contact Switches/Bolt/L-Shaped Bolt Switches (MSTKD-B)
Part No. : MSTKD-B From SGD 58.96 From 6 Days
Emergency Stop Push Button Switch (φ22 / φ25) A22E (A22E-M-01B)
Part No. : A22E-M-01B From SGD 87.27 From SGD 69.82 (Price after Coupon**) Same Day*
Small Electromagnetic Lock Safety Door Switch [D4NL]
Part No. : D4NL-2DFA-B From SGD 231.11 From SGD 184.89 (Price after Coupon**) Same Day*
Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
Part No. : EBS1201-DA From SGD 50.12 From 7 Days
ø22 XW Series, Emergency Stop Switch
Part No. : XW1E-BV401MFR From SGD 38.30 From SGD 30.64 (Price after Coupon**) From 7 Days
If you faced any problem with ordering, MISUMI can help you.
Contact us via our Inquiry Form
for assistance!