(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 28/7/2024 to 7:00 (SGT) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our operating hours during the upcoming National Day Holiday 2024 will be from 9:00~15:00. Additionally, please note that our supplier will be closed from 13~15th August 2024 for the Obon holiday. Click here for details.
Check out Wide Variety of IMAO Levers.
DON'T MISS! Up to 80% Off.
Shop from Wide Variety of Automation Components, Wiring & Electrical Controls,
Fasteners & Hardware, MRO & Tools and Press & Mold at a go.

Same Day Ship. Hurry! While Stocks Lasts.

Browse by Category

Automation Components

Bearings

brand discount image
Single Row Deep Groove Ball Bearing
brand discount image
Single Row Deep Groove Ball Bearing Part No:
6307DDU
SGD 19.70
SGD 11.71
(Price after Discount)
truckSame Day*
View Details
brand discount image
Thrust Roller Bearing
brand discount image
Thrust Roller Bearing Part No:
AXK1104
SGD 4.20
SGD 0.84
(Price after Discount)
truckSame Day*
View Details
brand discount image
Single Thrust Ball Bearings
brand discount image
Single Thrust Ball Bearings Part No:
51112
SGD 14.30
SGD 8.44
(Price after Discount)
truckSame Day*
View Details
brand discount image
Miniature Ball Bearings And Small Diameter Ball Bearings (BC2-5)
brand discount image
Miniature Ball Bearings And Small Diameter Ball Bearings (BC2-5) Part No:
BC2-5
SGD 3.22
SGD 2.65
(Price after Discount)
truckSame Day*
View Details

Sensors, Switches

brand discount image
General-purpose Basic Switch [Z]
brand discount image
General-purpose Basic Switch [Z] Part No:
Z-15GW2A55-B5V
SGD 27.00
SGD 5.40
(Price after Discount)
truckSame Day*
View Details
brand discount image
Proximity Sensors with Built-in Amplifier - Square
brand discount image
Proximity Sensors with Built-in Amplifier - Square Part No:
C-MPXSR-4-F12C
SGD 25.11
SGD 5.02
(Price after Discount)
truckSame Day*
View Details
brand discount image
Miniature Basic Switch [VX] (VX-55-1A3)
brand discount image
Miniature Basic Switch [VX] (VX-55-1A3) Part No:
VX-55-1A3
SGD 2.39
SGD 1.27
(Price after Discount)
truckSame Day*
View Details
brand discount image
Groove type connector/Cord pull-out type photo·micro sensors (non-modulated light)
brand discount image
Groove type connector/Cord pull-out type photo·micro sensors (non-modulated light) Part No:
EE-SX674R
SGD 10.51
SGD 3.36
(Price after Discount)
truckSame Day*
View Details
  • Oil Free Bushings

  • Casters & Adjusters

brand discount image
Oil Free Bushings - Copper Alloy Straight, Standard
brand discount image
Oil Free Bushings - Copper Alloy Straight, Standard Part No:
MPBZ20-12
SGD 2.96
SGD 0.59
(Price after Discount)
truckSame Day*
View Details
brand discount image
Cermet M, Bushing
brand discount image
Cermet M, Bushing Part No:
54B-202820
SGD 21.82
SGD 15.78
(Price after Discount)
truckSame Day*
View Details
brand discount image
Caster, Light Duty
brand discount image
Caster, Light Duty Part No:
CLGK32-N
SGD 0.58
SGD 0.12
(Price after Discount)
truckSame Day*
View Details
brand discount image
Rigid Caster (Without Stopper) K-420SR
brand discount image
Rigid Caster (Without Stopper) K-420SR Part No:
K-420SR-75-N
SGD 6.74
SGD 5.75
(Price after Discount)
truckSame Day*
View Details
  • Timing Belts & Idlers

  • Cam Followers, Roller Followers

brand discount image
Timing Belts/High Torque/3GT
brand discount image
Timing Belts/High Torque/3GT Part No:
GBN12993GT-60
SGD 7.65
SGD 3.98
(Price after Discount)
truckSame Day*
View Details
brand discount image
Flanged Idlers with Teeth - S2M, S3M - Both Sides Bearing
brand discount image
Flanged Idlers with Teeth - S2M, S3M - Both Sides Bearing Part No:
NHTFW20-S2M040-3
SGD 19.26
SGD 8.67
(Price after Discount)
truckSame Day*
View Details
brand discount image
Cam Followers-Hexagon with Socket/Flat Type/With Seal/No Seal
brand discount image
Cam Followers-Hexagon with Socket/Flat Type/With Seal/No Seal Part No:
CFFA18-40
SGD 24.17
SGD 4.83
(Price after Discount)
truckSame Day*
View Details
brand discount image
Roller Followers-Separate/Flat Type/With Seal/No Seal
brand discount image
Roller Followers-Separate/Flat Type/With Seal/No Seal Part No:
NASTFZ10
SGD 11.71
SGD 5.15
(Price after Discount)
truckSame Day*
View Details

Linear Motion

brand discount image
Shaft Supports - T-Shaped Slit
brand discount image
Shaft Supports - T-Shaped Slit Part No:
SHA13
SGD 6.70
SGD 5.03
(Price after Discount)
truckSame Day*
View Details
brand discount image
Shaft Collar (Split) - Standard / Compact / Balanced
brand discount image
Shaft Collar (Split) - Standard / Compact / Balanced Part No:
SCSP6-8
SGD 1.53
SGD 0.26
(Price after Discount)
truckSame Day*
View Details
brand discount image
Linear Guide Clamps - For Medium/Heavy Load Linear Guides
brand discount image
Linear Guide Clamps - For Medium/Heavy Load Linear Guides Part No:
SVCN33
SGD 117.93
SGD 47.25
(Price after Discount)
truckSame Day*
View Details
brand discount image
Aluminum Roller Slide Rail
brand discount image
Aluminum Roller Slide Rail Part No:
ARRS36
SGD 38.19
SGD 24.50
(Price after Discount)
truckSame Day*
View Details

Pneumatics, Hydraulics

brand discount image
Quick Coupling, Mini-Type TL Series Elbow
brand discount image
Quick Coupling, Mini-Type TL Series Elbow Part No:
TL6-01M
SGD 3.61
SGD 1.72
(Price after Discount)
truckSame Day*
View Details
brand discount image
Spiral Air Hose (with Coupling)
brand discount image
Spiral Air Hose (with Coupling) Part No:
SAH810C
SGD 72.85
SGD 40.07
(Price after Discount)
truckSame Day*
View Details
brand discount image
Resin Pushers - Standard - Threaded Type
brand discount image
Resin Pushers - Standard - Threaded Type Part No:
PSHMMC6
SGD 15.50
SGD 4.50
(Price after Discount)
truckSame Day*
View Details
brand discount image
Minimal Fitting, Minimal Different Diameter Nipple
brand discount image
Minimal Fitting, Minimal Different Diameter Nipple Part No:
LG-0640-0320
SGD 2.17
SGD 0.72
(Price after Discount)
truckSame Day*
View Details

Hardware & Fasteners

  • Hinges

  • Dowel Pins, Spring Pins, Stepped Pins

brand discount image
Brass Drawn Butt Hinge B-201
brand discount image
Brass Drawn Butt Hinge B-201 Part No:
B-201-2
SGD 16.18
SGD 9.55
(Price after Discount)
truckSame Day*
View Details
brand discount image
Weld-On Steel Hinges
brand discount image
Weld-On Steel Hinges Part No:
HHSYT100
SGD 3.18
SGD 1.27
(Price after Discount)
truckSame Day*
View Details
brand discount image
Dowel, Positive Tolerance, End Shape: One Side Tapered, One Side Spherical, Fit Tolerance: +0.01/+0.005
brand discount image
Dowel, Positive Tolerance, End Shape: One Side Tapered, One Side Spherical, Fit Tolerance: +0.01/+0.005 Part No:
MSC12-60
SGD 1.76
SGD 0.35
(Price after Discount)
truckSame Day*
View Details
brand discount image
Dual Fit Dowel Pins - p6-h7 p6-g6
brand discount image
Dual Fit Dowel Pins - p6-h7 p6-g6 Part No:
MSYC6-15
SGD 1.94
SGD 0.39
(Price after Discount)
truckSame Day*
View Details
  • Handles & Levers

  • Knobs

brand discount image
Round Plastic Handle AP-42-C
brand discount image
Round Plastic Handle AP-42-C Part No:
AP-42-C-1-IVORY
SGD 24.76
SGD 14.01
(Price after Discount)
truckSame Day*
View Details
brand discount image
LDM-6X40-BK
brand discount image
LDM-6X40-BK Part No:
LDM-6X25-OR
SGD 10.86
SGD 6.00
(Price after Discount)
truckSame Day*
View Details
brand discount image
Stainless Steel, Small, Knurled Knob Fastener A-1040
brand discount image
Stainless Steel, Small, Knurled Knob Fastener A-1040 Part No:
A-1040-14
SGD 6.37
SGD 3.87
(Price after Discount)
truckSame Day*
View Details
brand discount image
Knurled Knobs - Small Diameter
brand discount image
Knurled Knobs - Small Diameter Part No:
NOBC3-10-8
SGD 3.71
SGD 0.74
(Price after Discount)
truckSame Day*
View Details
  • Screws & Bolts

  • Washers & Collars

brand discount image
Hex Socket Head Bolt (With Gas Vent Hole)_SVSS【1-20 Pieces Per Package】
brand discount image
Hex Socket Head Bolt (With Gas Vent Hole)_SVSS【1-20 Pieces Per Package】 Part No:
SVSS-M5X12-VA
SGD 8.62
SGD 3.23
(Price after Discount)
truckSame Day*
View Details
brand discount image
Ornamental Screws
brand discount image
Ornamental Screws Part No:
VIS3-10
SGD 0.17
SGD 0.03
(Price after Discount)
truckSame Day*
View Details
brand discount image
Round Washer JIS
brand discount image
Round Washer JIS Part No:
WSJ-SUS-M2.6
SGD 0.05
SGD 0.01
(Price after Discount)
truckSame Day*
View Details
brand discount image
Washers / Collars - Fluororesin
brand discount image
Washers / Collars - Fluororesin Part No:
EPOW10-6
SGD 3.20
SGD 0.64
(Price after Discount)
truckSame Day*
View Details

Wiring Components

  • Cables

  • Connectors

brand discount image
RJ45 modular plug dust cover
brand discount image
RJ45 modular plug dust cover Part No:
DCMJST
SGD 83.76
SGD 45.44
(Price after Discount)
truckSame Day*
View Details
brand discount image
Eco-RS-232C cable
brand discount image
Eco-RS-232C cable Part No:
KR-ECM2
SGD 24.82
SGD 15.14
(Price after Discount)
truckSame Day*
View Details
brand discount image
JM Series, JISC5432 Compliant Round Connector
brand discount image
JM Series, JISC5432 Compliant Round Connector Part No:
JMR1610F-D
SGD 20.35
SGD 9.16
(Price after Discount)
truckSame Day*
View Details
brand discount image
THB39 Water-Resistant Relay Connector
brand discount image
THB39 Water-Resistant Relay Connector Part No:
THB391-2P
SGD 16.58
SGD 7.96
(Price after Discount)
truckSame Day*
View Details
  • Tubes

  • Zip Ties

brand discount image
Button tube
brand discount image
Button tube Part No:
TSKE-30
SGD 138.46
SGD 96.92
(Price after Discount)
truckSame Day*
View Details
brand discount image
Spiral tube polyethylene
brand discount image
Spiral tube polyethylene Part No:
TS-6
SGD 56.47
SGD 29.93
(Price after Discount)
truckSame Day*
View Details
brand discount image
66 Nylon Standard Grade Insulok
brand discount image
66 Nylon Standard Grade Insulok Part No:
T50R
SGD 13.84
SGD 3.60
(Price after Discount)
truckSame Day*
View Details
brand discount image
Strapping Band (Weather-Resistant / Black)
brand discount image
Strapping Band (Weather-Resistant / Black) Part No:
CTSV-20036-100P
SGD 7.32
SGD 1.54
(Price after Discount)
truckSame Day*
View Details

Electrical Controls

  • Relays

  • Power Supplies

brand discount image
Mini Relay G5V-2
brand discount image
Mini Relay G5V-2 Part No:
G5V-2-H1 DC12
SGD 6.98
SGD 1.40
(Price after Discount)
truckSame Day*
View Details
brand discount image
MY Miniature Power Relay
brand discount image
MY Miniature Power Relay Part No:
MY2N DC12
SGD 17.18
SGD 3.44
(Price after Discount)
truckSame Day*
View Details
brand discount image
AKSW Type HSP AC Adapter
brand discount image
AKSW Type HSP AC Adapter Part No:
AKSW-12
SGD 35.00
SGD 20.65
(Price after Discount)
truckSame Day*
View Details
brand discount image
AC Cord, Fixed Length (UL/CSA)
brand discount image
AC Cord, Fixed Length (UL/CSA) Part No:
UL3P-W-2
SGD 9.81
SGD 1.96
(Price after Discount)
truckSame Day*
View Details
  • Boards/ Cabinet Parts

  • Terminal Blocks

brand discount image
Relay, BOXTM-11 Series, With Terminal Block
brand discount image
Relay, BOXTM-11 Series, With Terminal Block Part No:
BOXTM-111-F2S0-LI
SGD 33.92
SGD 19.82
(Price after Discount)
truckSame Day*
View Details
brand discount image
Aluminum/Plastic Box, Sloped Control Box, CF Series
brand discount image
Aluminum/Plastic Box, Sloped Control Box, CF Series Part No:
CF22-11GS
SGD 41.95
SGD 23.49
(Price after Discount)
truckSame Day*
View Details
brand discount image
Rail Compatible Terminal Block, PT Series
brand discount image
Rail Compatible Terminal Block, PT Series Part No:
PT-20
SGD 0.56
SGD 0.27
(Price after Discount)
truckSame Day*
View Details
brand discount image
SBR-Type Short Bar
brand discount image
SBR-Type Short Bar Part No:
SBR85-10P
SGD 6.27
SGD 3.82
(Price after Discount)
truckSame Day*
View Details

MRO &Tools

  • Material Handling &Storage

  • Safety &General Supplies

brand discount image
Parts Cabinet, Opening: 350 to 863 mm
brand discount image
Parts Cabinet, Opening: 350 to 863 mm Part No:
B-403
SGD 414.50
SGD 252.85
(Price after Discount)
truckSame Day*
View Details
brand discount image
Vinyl Tape (117, Scotch®) for Electrical Insulation
brand discount image
Vinyl Tape (117, Scotch®) for Electrical Insulation Part No:
3-1649-06
SGD 3.80
SGD 1.41
(Price after Discount)
truckSame Day*
View Details
brand discount image
ASPURE PU Cool Gloves (Overlock Type)
brand discount image
ASPURE PU Cool Gloves (Overlock Type) Part No:
2-2132-04
SGD 23.20
SGD 11.60
(Price after Discount)
truckSame Day*
View Details
brand discount image
Safety Goggles Z‑641
brand discount image
Safety Goggles Z‑641 Part No:
Z-641
SGD 13.40
SGD 7.50
(Price after Discount)
truckSame Day*
View Details
  • Processing Tools

  • Cutting Tools

brand discount image
L-Shape Hex Key (Standard Type)
brand discount image
L-Shape Hex Key (Standard Type) Part No:
210-1.27
SGD 7.65
SGD 1.53
(Price after Discount)
truckSame Day*
View Details
brand discount image
Hex wrench (short type)
brand discount image
Hex wrench (short type) Part No:
TRRS-60
SGD 3.43
SGD 0.69
(Price after Discount)
truckSame Day*
View Details
brand discount image
(Economy series) XAL Series Carbide Square End Mill, 4-Flute / 4D Flute Length (Long) Model
brand discount image
(Economy series) XAL Series Carbide Square End Mill, 4-Flute / 4D Flute Length (Long) Model Part No:
XAL-EM4L2
SGD 28.22
SGD 5.64
(Price after Discount)
truckSame Day*
View Details
brand discount image
G Standard Drill GSD
brand discount image
G Standard Drill GSD Part No:
GSD3.0
SGD 7.31
SGD 1.46
(Price after Discount)
truckSame Day*
View Details

Press & Mold

Plastic Mold Components

brand discount image
Straight Ejector Pins -High Speed Steel SKH51/4mm Head/Blank Type
brand discount image
Straight Ejector Pins -High Speed Steel SKH51/4mm Head/Blank Type Part No:
EPHE-B3.6-150
SGD 1.61
SGD 0.32
(Price after Discount)
truckSame Day*
View Details
brand discount image
Leader Bushings -Straight Type With No Oil Groove
brand discount image
Leader Bushings -Straight Type With No Oil Groove Part No:
GBBM30-60
SGD 5.16
SGD 1.03
(Price after Discount)
truckSame Day*
View Details
brand discount image
Tapered Pin Sets -Bushing PL Installation Type
brand discount image
Tapered Pin Sets -Bushing PL Installation Type Part No:
TPVB16-3
SGD 8.97
SGD 1.79
(Price after Discount)
truckSame Day*
View Details
brand discount image
Precision Leader Pins -Head / Plain With Head / L Dimension Selection Type
brand discount image
Precision Leader Pins -Head / Plain With Head / L Dimension Selection Type Part No:
GPH8-30
SGD 3.08
SGD 0.62
(Price after Discount)
truckSame Day*
View Details

Coil Springs

brand discount image
Round Wire Coil Springs -WR(60% Deflection)
brand discount image
Round Wire Coil Springs -WR(60% Deflection) Part No:
WR5-70
SGD 5.24
SGD 1.83
(Price after Discount)
truckSame Day*
View Details
brand discount image
Round Wire Coil Springs -WH(30% Deflection)
brand discount image
Round Wire Coil Springs -WH(30% Deflection) Part No:
WH6-10
SGD 5.16
SGD 1.19
(Price after Discount)
truckSame Day*
View Details
brand discount image
Round Wire Coil Springs -WY(75% Deflection)
brand discount image
Round Wire Coil Springs -WY(75% Deflection) Part No:
WY3-5
SGD 1.08
SGD 0.34
(Price after Discount)
truckSame Day*
View Details
brand discount image
Round Wire Coil Springs -WL(40% Deflection)
brand discount image
Round Wire Coil Springs -WL(40% Deflection) Part No:
WL5-40
SGD 1.21
SGD 0.25
(Price after Discount)
truckSame Day*
View Details
  • Stripper Guide Pins

  • Components/Peripheral Components

brand discount image
Stripper Guide Pins -Straight Type-
brand discount image
Stripper Guide Pins -Straight Type- Part No:
SGPN25-130
SGD 5.18
SGD 1.04
(Price after Discount)
truckSame Day*
View Details
brand discount image
Stripper Guide Pins -Straight Type, with Oil Grooves-
brand discount image
Stripper Guide Pins -Straight Type, with Oil Grooves- Part No:
SGON13-90
SGD 1.80
SGD 0.36
(Price after Discount)
truckSame Day*
View Details
brand discount image
Hexagon Socket Head Cap Screws
brand discount image
Hexagon Socket Head Cap Screws Part No:
CB8-160
SGD 3.20
SGD 1.01
(Price after Discount)
truckSame Day*
View Details
brand discount image
Dowel Pins High precision Type
brand discount image
Dowel Pins High precision Type Part No:
MSV3-25
SGD 1.09
SGD 0.28
(Price after Discount)
truckSame Day*
View Details


Any minor price differences on website are due to discount percentage rounding difference. Kindly view promotional items on website to quote or order.
*"Same Day" ship out service from Singapore is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

Terms & Conditions

 1. The discount promotion is valid while stocks last.
 2. Discounted prices are applicable for selected Part Numbers. Kindly refer to the full Promotion Items List here.
 3. No Coupon is required for the promotion.
 4. Promotion is only applicable for MISUMI SEA.
 5. MISUMI reserves the right to make any changes to the promotion at any time.
 6. Other Terms & Conditions may apply.  Please contact MISUMI for more information about this promotion.
50,000 Stock Items 50,000 Stock Items

Why MISUMI?

If you faced any problem with ordering, MISUMI can help you.

Need Any Assistance?
Customer Service

Contact us via our Inquiry Form
for assistance!