(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
6 items
Loading...
SG-P1 Three-Phase Parallel Shaft Gear Motor
SIGMAGIKEN
Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.
Standard Price: | SGD 235.74- |
---|---|
Days to Ship: | 8 Day(s) or more |
Small Geared Motors/Gear Head-Motors with Electromagnetic Brake
MISUMI
- Small Geared Motors/Gear Head-Motors with Electromagnetic Brake PACMGX / PACMGZ from MISUMI.
- PACMGX is designed for Motor Output 40W or lower.
- PACMGZ is designed for Motor Output 60W or higher.
- The rotational speeds shown are based on synchronous operation speeds. Generally, the actual speeds may be 2 ~ 20% less than indicated value depending on load conditions.
- Accessory: Key (Not available for A60), Screws, Nuts, Washers (4 each)
- Gear Head Lubrication: Greasing
Standard Price: | SGD 81.04 |
---|---|
Special Price | |
Days to Ship: | Same day |
Orthogonal Shaft Solid and Hollow Gearheads for Small AC Motors
ORIENTAL MOTOR
- Right-Angle Gearheads for Small AC Motors from ORIENTAL MOTOR.
- Right-angle gearheads are flange-mounted gearheads that use worm gears and special helical gears.
- Ideal for Space Saving, the motor is perpendicular to the load shaft, enabling space saving.
- With hollow shaft gearheads, the parts cost and labor will decrease since no connecting parts are needed.
- A wide variety of gear ratios (20 types, from 3 to 180) are available. The optimal gear ratio can be selected in the same manner as with parallel shaft gearheads.
Standard Price: | SGD 167.00- |
---|---|
Days to Ship: | 17 Day(s) |
Timing Belt Conveyors Narrow Type - Single Track, Center Drive, 2- / 3-Groove Frame
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: | 11 Day(s) or more |
---|
Motor Spindle With Gear Reduction Device EMR-3008K
NAKANISHI
[Features]
· Overall length shortened compared to integrated type making mounting to small space saving NC lathe/dedicated machines easy.
Standard Price: | SGD 2,164.43 |
---|---|
Days to Ship: | 22 Day(s) or more |
Small Geared Motors/Gear Head-Induction Motors/Reversible Motors
MISUMI
- Gear Head for Induction Motors and Reversible Motors from MISUMI.
- There are 2 types of gear heads available, PACMGX for motor output40 W or lower, PACMGZ for motor output 60W or higher).
- The rotational speeds shown are based on synchronous operation speeds. Generally, the actual speeds may be 2 ~ 20% less than indicated value depending on load conditions.
- Wide Variety of Products Gearheads are available with 22 different gear ratios from 1:3 to 1:180.
Standard Price: | SGD 81.04 |
---|---|
Special Price | |
Days to Ship: | Same day |
Induction Motor 6W Gear Head [S6DA3]
SPG
- Induction Motor 6W Gear Head, S6DA series from SPG.
- Wide Variety of Products Gearheads are available with 24 different gear ratios from 1:3 to 1:200.
- The rotation direction can be selected both Reverse direction to the motor or Same direction as the motor.
- Rotational speed based on no-load speed divided by gear ratio.
- The actual rotation speed is less 2-20% than the displayed value according to the load.
Standard Price: | SGD 34.44- |
---|---|
Days to Ship: | 5 Day(s) or more |
Motor for AC Speed Control Unit
ORIENTAL MOTOR
- Motor for AC Speed Control Unit from ORIENTAL MOTOR.
- A lineup that includes single-phase 100 VAC, 110 VAC, 115 VAC, 200 VAC, 220 VAC and 230 VAC, specifications as well as output power of 6 to 90 W is provided.
- The dimension of square flange can be selected from 60 to 90 mm.
- Wide Variety of Products Gearheads are available with 26 different gear ratios from 1:2 to 1:360.
Standard Price: | SGD 144.00- |
---|---|
Days to Ship: | 12 Day(s) or more |
Induction Motor Middle Gear Head
SPG
- Induction Motor Middle Gear Head, SGX series from SPG.
- Precision machining of motor shaft and helical gear reduces noise level by 10-15dB.
- Applicable for 5 sizes of gear flange, 60 mm, 70 mm, 80 mm, 60X130 mm, and 90 mm.
- The gear reduction ratio is 1:10.
- The actual rotation speed is less 2-20% than the displayed value according to the load.
- Product line up in this series includes, S6GX10B, S7GX10B, S8GX10B, S9GX10BH-S and S9GX10BL.
Standard Price: | SGD 57.57- |
---|---|
Days to Ship: | 5 Day(s) or more |
Induction Motor 15W Gear Head [S7KA3]
SPG
Precision machining of motor shaft and helical gear reduces noise level by 10-15dB.
[Features]
· Capacitor run single-phase motor and three-phase induction motor are available.
· The startup torque of a capacitor run type single-phase motor is not that great, but it has a simple structure and is reliable, with high efficiency and low noise.
· The startup torque of a three-phase motor is great, for high reliability and high efficiency.
· There are 2 types of voltage specifications for single-phase motors (C [100V50/60Hz and D200V50/60Hz]) and 1 type for three-phase motors (U [200V50/60Hz)]
· Allows for continuous rated operation.
· The rated number of rotations fluctuates depending on the size of the load.
· When changing the rotary direction of a single-phase motor, do so after completely stopping the motor
Standard Price: | SGD 37.18- |
---|---|
Days to Ship: | 5 Day(s) or more |
Three-Phase Geared Motor Orthogonal Shaft VC Series
FUJI HENSOKUKI
· Inverter allows variable speed operation
· No restriction on the mounting direction
· With Brake Manual Release Device
· Directly cut gears on the motor shaft and industry-first completely carburized and quenched product ensure complete strength
· Realizes quiet operation and long service life thanks to our unique gear machining technology.
· All models have grease lubrication, meaning maintenance is not required
Standard Price: | SGD 714.42 |
---|---|
Days to Ship: | 31 Day(s) or more |
Induction Motor Gearhead Single Unit
SPG
Precision machining of motor shaft and helical gear reduces noise level by 10-15dB.
Standard Price: | SGD 109.29- |
---|---|
Days to Ship: | 5 Day(s) or more |
Induction Motor 25W Gear Head [S8KA3]
SPG
Precision machining of motor shaft and helical gear reduces noise level by 10-15dB.
[Features]
· Allowable torque from when combined with gearhead.
· Allowable torque when connected with a middle gearhead with a reduction ratio of 1/10 is 7.84N-m
Standard Price: | SGD 41.61- |
---|---|
Days to Ship: | 5 Day(s) or more |
Induction Motor 40W Gear Head [S9KB3]
SPG
Precision machining of motor shaft and helical gear reduces noise level by 10-15dB.
[Features]
· Allowable torque from when combined with gearhead.
· Allowable torque when connected with a middle gearhead with a reduction ratio of 1/10 is 9.80N-m
Standard Price: | SGD 50.55- |
---|---|
Days to Ship: | 5 Day(s) or more |
ORIENTAL MOTOR
[Features]
・ Ideal for one-way, continuous operation
・ You can drive easily
・ Excellent motor performance
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with a low profile terminal box (Type with terminal box)
・ Gearhead design points
・ Equipped with high-performance gearhead
Standard Price: | SGD 112.00- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Induction Motor, World K Series (RoHS Non-Compliant)
ORIENTAL MOTOR
Induction motor with thermal protector for signals 25 W, 40 W, 60 W, 90 W Lead wire type, type with terminal box.
[Features]
・ Built-in thermal protector for signals
・ Global voltage compatible
・ CE marking
Standard Price: | SGD 148.00- |
---|---|
Days to Ship: | 17 Day(s) or more |
Stepper Motors 57 Series With Gearbox
MISUMI
- Stepping Motors 57 Series with Gearbox from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- All series of the products adopt helical gears to increase the service life and reduce the noise.
- The reduction ratio categories are complete: 3, 7.5, 10 and 15, which cover most working conditions.
- Step angle is 1.8°
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(v): VDC24-80 or VAC20-60
Standard Price: | SGD 74.40- |
---|---|
Days to Ship: | 5 Day(s) |
Parallel Shaft Gearhead for Induction Motor, World K2 Series
ORIENTAL MOTOR
- Parallel Shaft Gearheads, World K series from ORIENTAL MOTOR.
- Easy Speed Reduction and Torque Increase, Combination with a gearhead allows the motor to slow down to a required speed and generate higher torque.
- Wide Variety of Products Gearheads are available with 20 different gear ratios from 1:3 to 1:180. Using a decimal gearhead also allows for large gear ratios of 1:180 or more.
- Rated life of gear head is up to 5000 hours.
Standard Price: | SGD 88.00- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series
ORIENTAL MOTOR
[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use
Standard Price: | SGD 213.00- |
---|---|
Days to Ship: | 17 Day(s) |
ORIENTAL MOTOR
[Features]
・ Ideal for one-way, continuous operation
・ You can drive easily
・ Excellent motor performance
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with a low profile terminal box (Type with terminal box)
・ Gearhead design points
・ Equipped with high-performance gearhead
Standard Price: | SGD 120.00- |
---|---|
Days to Ship: | 17 Day(s) |
Geared Motor, Dust-Proof and Waterproof Type, FPW Series
ORIENTAL MOTOR
4 types of output: 25W, 40W, 60W and 90W
[Features]
· Geared motor certified by UL as conforming to IEC standard IP67.
· Appropriate for use in places where water splashed or that are washed regularly.
· Waterproof type geared motor that can be used in areas affected by moisture.
· IEC standard IP67-compliant.
· Not suitable for underwater or high water pressure environments.
· Uses special coating and updated shaft materials [stainless steel (SUS303 type)] for improved corrosion resistance.
· Designed and structured to be dust-proof and waterproof.
· UL/CSA standards certified. CE marking (low voltage directive) compliant.
· Also, Chinese compulsory product authorization system (CCC system) certified
Standard Price: | SGD 444.00- |
---|---|
Days to Ship: | 17 Day(s) |
SIGMAGIKEN
Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.
Standard Price: | SGD 517.20- |
---|---|
Days to Ship: | 8 Day(s) or more |
SG-P1 orthogonal axis gear motor
SIGMAGIKEN
Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.
Standard Price: | SGD 307.91- |
---|---|
Days to Ship: | 10 Day(s) or more |
Induction Motor, BH Series, Single-Unit Motor
ORIENTAL MOTOR
- Induction Motor, BH Series, Single-Unit Motor from ORIENTAL MOTOR.
- Induction motors are optimal for uni-directional and continuous operation, such as a conveyor system.
- Induction motors can be operated easily from an AC power supply.
- These motors achieve a high output of 200 W (1/4 HP) with a frame size of 104 mm (4.09 inch).
- With each combination type, the motor and gearhead come pre-assembled for easy installation into your equipment.
Standard Price: | SGD 284.00- |
---|---|
Days to Ship: | 11 Day(s) or more |
Combined Use Parallel Shaft Gear Head Single Unit KII Series GV Type
ORIENTAL MOTOR
- Gear Head Single Unit KII Series GV Type from ORIENTAL MOTOR.
- Wide Variety of Products Gearheads are available with 21 different gear ratios from 1:5 to 1:360.
- The lineup includes GV series, GVH series and GVR series.
- The following items are included in each product. (Gearhead, Mounting Screws, Parallel Key, Operating Manual)
- Applicable for 4 motor sizes, size 2 (flange 60 mm), size 3 (flange 70 mm), size 4 (flange 80 mm), and 5 (flange 90 mm).
Standard Price: | SGD 135.00- |
---|---|
Days to Ship: | 27 Day(s) |
ORIENTAL MOTOR
Ideal for winding and pressing mechanism
[Features]
・ You can easily set and adjust the motor torque using the internal torque setting device of the power controller, etc.
・ Torque settings can be selected using 3 different methods to match how the product is used. Two-stage torque setting is possible by switching internal/external
・ The variation of the generated torque with respect to the torque setting value is smaller than that of the conventional torque motor with power controller
·It can be used separating the motor and power controller up to 20 m. It can also be used even when the motor installation location and the control panel are separated
・ The connection terminals of the power controller are separated top-and-bottom in the control system and motive system, which allows for clean wiring. It can also be directly mounted on the DIN rail
Standard Price: | SGD 362.00- |
---|---|
Days to Ship: | 27 Day(s) |
Speed Control MotorInduction TypeSingle Unit Motor
ORIENTAL MOTOR
- Speed Control Motor, Induction Type, Single Unit Motor, MSS series from ORIENTAL MOTOR.
- This product is a compact no-contact speed control motor, with 3W and 42 mm mounting angle.
- The shape end of shaft has 2 types available, round shaft type for MSM003-003 and Pinion shaft type for MSM003-403.
- Motor lead wire includes 5 stranded wires with 300 mm length (UL style 3266, AWG24).
- The weight of the motor is 0.35 kg.
Standard Price: | SGD 162.00 |
---|---|
Days to Ship: | 12 Day(s) |
Unit Type Speed Control Motor, US Series, Single Motor
ORIENTAL MOTOR
- Unit Type Speed Control Motor, US Series, Single Motor from ORIENTAL MOTOR.
- The US Series is a panel mounted control unit and speed control motor package.
- Wiring is performed through an easy connection method utilizing connectors.
- This series is optimal for easy speed control applications. The speed can be set easily with the potentiometer on the front panel of the control unit.
- The instantaneous stop function is not available.
Standard Price: | SGD 149.00- |
---|---|
Days to Ship: | Same day or more |
SG-P1 - Three-Phase Gear Motor with Clutch Brake
SIGMAGIKEN
Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.
Standard Price: | SGD 1,093.13- |
---|---|
Days to Ship: | 11 Day(s) or more |
SG-P1 Hollow Shaft Gear Motor, Orthogonal, Hollow shaft
SIGMAGIKEN
Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.
Standard Price: | SGD 361.62- |
---|---|
Days to Ship: | 9 Day(s) or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?