(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
5 items
Loading...
Helical Gear-Straight Bore Type/Straight Bore + Tap/Keyway + Tap/ Pressure Angle 20Deg.
MISUMI
[Features] Screw gears are helical gears that mesh with staggered shafts. Also called spiral gear. Mainly used for transmitting force between shafts. The helix angle is 45°.
[Accuracy] New JIS B 1702-1 class 9 (old JIS B 1702 class 5)
[Material] S45C equivalent (steel, iron), SUS304 (stainless steel), MC nylon (plastic)
[ Surface treatment] Triiron tetroxide film
[Compatible modules] Module 1.0, Module 1.5, Module 2.0, Module 2.5, Module 3.0
[RoHS compliant]
[Additional work available] Additional work on set screws is possible. Masu.
[Other names] Screw gears are a type of helical gear, and are also called spiral gears.
Days to Ship: | 6 Day(s) or more |
---|
KOHARA GEAR INDUSTRY
SUS303 material stainless steel for corrosion-resistant spur gear. Ideal for rust intolerant applications, such as food machinery, chemical machinery, electronic equipment, clean rooms, etc.,
Standard Price: | SGD 20.36- |
---|---|
Days to Ship: | Same day or more |
Spur Gears, Pressure Angle 20° , Module 2.5
MISUMI
[Features] Spur gears can be selected from a large number of teeth, and the shaft hole also has various inner diameter dimensions, keyways, stepped holes, etc. We will process it and deliver it to you.
Days to Ship: | 5 Day(s) or more |
---|
Standard Spur Gear, Gear Module 6
SANKOSEISAKUSHO
Modules with commonly used numbers of teeth are available, 12T to 50T. Standard products are used for speed ratio combination as well. The manufacturer can also provide additional machining such as shaft hole and key machining.
Standard Price: | SGD 57.32- |
---|---|
Days to Ship: | 6 Day(s) or more |
KYOUIKU GEAR MFG
Module 0.5 small module spur gear. Directly mountable tapped in 2 points, machined product also available.
Standard Price: | SGD 7.39- |
---|---|
Days to Ship: | 4 Day(s) or more |
KOHARA GEAR INDUSTRY
SSY cut boss part of spur gear, and tooth width is 6 mm solid shape. Thin type gear with reduced material costs for light loads.
Standard Price: | SGD 7.02- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
KYOUIKU GEAR MFG
Tooth surface interval play = "backlash" closer to 0 - no backlash. With 2 piece gear the opposite gear is meshed, and backlash is kept to a minimum. High precision, ground tooth surface products are available.
Suitable for places where precise rotation is required. Already tapped, so can be installed immediately. Made from A5056, S45C, SCM435, 440.
Standard Price: | SGD 82.76- |
---|---|
Days to Ship: | 4 Day(s) or more |
KOHARA GEAR INDUSTRY
MC901 made, accuracy JIS N9 grade plastic spur gear that is lightweight and can be used without lubrication.
[Features]
・ MC901 made, accuracy JIS N9 grade plastic spur gear.
・ High-performance plastic gear made of MC nylon that can be used without lubrication, and is ideal for food machines.
[Applications]
・ Except for general industrial machines. Convenient for food machines, ticket gates, sushi robots, auto setters, etc.
Standard Price: | SGD 10.47- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Standard Price: | SGD 838.80- |
---|---|
Days to Ship: | 8 Day(s) |
KOHARA GEAR INDUSTRY
Spur gear that is treated with induction hardening on the tooth surface is available for alteration.
[Features]
·Made of S45C steel, treated with induction hardening on the tooth surface, and ground using holes as reference.
·Reasonable tooth grind spur gear that offers JIS N7 class accuracy.
[Application]
·Ideal for general industrial machines such as machine tools, conveyors, and lifting devices.
Standard Price: | SGD 37.89- |
---|---|
Days to Ship: | 4 Day(s) or more |
KOHARA GEAR INDUSTRY
S45C made, induction hardened tooth surface, tooth hardness HRC50 to 60, precision JISB1704 grade 4 finished miter. Reasonably priced, finished miter with slotted keyway, and tapping.
Standard Price: | SGD 20.04- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Induction Hardened Rack Gears-Ground, Hole Position Configurable
MISUMI
[Features]
The mounting hole position can be specified by 1mm.
The teeth are induction hardened and the tooth surface strength is about 5 times that of normal products! Furthermore, by polishing the teeth, we have created a rack gear with excellent accuracy and wear resistance.
You can freely choose back tapped hole machining, side tapped hole machining, or side counterbored hole machining.
Days to Ship: | 6 Day(s) or more |
---|
SG-P1 Three-Phase Parallel Shaft Gear Motor
SIGMAGIKEN
Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.
Standard Price: | SGD 235.74- |
---|---|
Days to Ship: | 8 Day(s) or more |
Combined Use Orthogonal Shaft Solid and Hollow Gear Head Single Unit, BH Series
ORIENTAL MOTOR
Orthogonal shaft solid / hollow shaft single-unit gearhead for combinations from the BH series.
Standard Price: | SGD 387.00- |
---|---|
Days to Ship: | 17 Day(s) |
KOHARA GEAR INDUSTRY
Thermally refined SCM440 material, with induction hardened tooth surface, before hole standard ground precision JISN6 high strength grade, excellent wear-resistance ground helical gear. Adopting the axis-perpendicular module, the assembly distance can be easily calculated like a spur gear, and replacement with a spur gear of the same specification is possible.
Standard Price: | SGD 68.04- |
---|---|
Days to Ship: | 4 Day(s) or more |
Standard Spur Gear, Gear Module 5
SANKOSEISAKUSHO
Modules with commonly used numbers of teeth are available, from 12T to 60T. Standard products are used for speed ratio combination as well. The manufacturer can also provide additional machining such as shaft hole and key machining.
Standard Price: | SGD 36.80- |
---|---|
Days to Ship: | 6 Day(s) or more |
Small Geared Motors/Gear Head-Induction Motors/Reversible Motors
MISUMI
- Gear Head for Induction Motors and Reversible Motors from MISUMI.
- There are 2 types of gear heads available, PACMGX for motor output40 W or lower, PACMGZ for motor output 60W or higher).
- The rotational speeds shown are based on synchronous operation speeds. Generally, the actual speeds may be 2 ~ 20% less than indicated value depending on load conditions.
- Wide Variety of Products Gearheads are available with 22 different gear ratios from 1:3 to 1:180.
Standard Price: | SGD 81.04 |
---|---|
Special Price | |
Days to Ship: | Same day |
2GT, Gear Pitch 2 mm, Belt Width 6 mm (Low Dust Generation Belt) _2GT
NABEYA BI-TECH
[Features]
· Tooth pitch: 2 mm.
· BLP: Backlash-less pulley.
· 0 backlash per tooth.
· Low dust generating belt with special coating.
· Does not create rubber powder.
· Optimal for small precision equipment.
· Can be used in 50W to 200W motors.
· Customized items with different timing pulley teeth numbers and shapes, timing belt lengths etc. also manufactured.
Standard Price: | SGD 10.20- |
---|---|
Days to Ship: | 7 Day(s) or more |
SIGMAGIKEN
Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.
Standard Price: | SGD 517.20- |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Spur Gear, Gear Module 1
SANKOSEISAKUSHO
Modules with commonly used numbers of teeth are available, from 15T to 80T. Standard products are used for speed ratio combination as well, shortening the delivery time and allowing more convenient design. The manufacturer can also provide shaft hole, key, and set screw machining.
Standard Price: | SGD 8.54- |
---|---|
Days to Ship: | 4 Day(s) or more |
Induction Motor 15W Gear Head [S7KA3]
SPG
Precision machining of motor shaft and helical gear reduces noise level by 10-15dB.
[Features]
· Capacitor run single-phase motor and three-phase induction motor are available.
· The startup torque of a capacitor run type single-phase motor is not that great, but it has a simple structure and is reliable, with high efficiency and low noise.
· The startup torque of a three-phase motor is great, for high reliability and high efficiency.
· There are 2 types of voltage specifications for single-phase motors (C [100V50/60Hz and D200V50/60Hz]) and 1 type for three-phase motors (U [200V50/60Hz)]
· Allows for continuous rated operation.
· The rated number of rotations fluctuates depending on the size of the load.
· When changing the rotary direction of a single-phase motor, do so after completely stopping the motor
Standard Price: | SGD 37.18- |
---|---|
Days to Ship: | 5 Day(s) or more |
Induction Motor 6W Gear Head [S6DA3]
SPG
- Induction Motor 6W Gear Head, S6DA series from SPG.
- Wide Variety of Products Gearheads are available with 24 different gear ratios from 1:3 to 1:200.
- The rotation direction can be selected both Reverse direction to the motor or Same direction as the motor.
- Rotational speed based on no-load speed divided by gear ratio.
- The actual rotation speed is less 2-20% than the displayed value according to the load.
Standard Price: | SGD 34.44- |
---|---|
Days to Ship: | 5 Day(s) or more |
Induction Motor 40W Gear Head [S9KB3]
SPG
Precision machining of motor shaft and helical gear reduces noise level by 10-15dB.
[Features]
· Allowable torque from when combined with gearhead.
· Allowable torque when connected with a middle gearhead with a reduction ratio of 1/10 is 9.80N-m
Standard Price: | SGD 50.55- |
---|---|
Days to Ship: | 5 Day(s) or more |
KOHARA GEAR INDUSTRY
Dedicated pinion gear for molded flexible rack, with thin tooth face and tapped, so can be assembled without hole machining.
Standard Price: | SGD 11.72- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
KYOUIKU GEAR MFG
CP2.0 CP rack. With the integer tooth pitch, calculating travel distance is easy. Material C3604B.
Standard Price: | SGD 19.78- |
---|---|
Days to Ship: | 4 Day(s) or more |
KOHARA GEAR INDUSTRY
This is a lightweight solid shape spur gear obtained by cutting the boss part of an SSG ground spur gear.
Standard Price: | SGD 38.02- |
---|---|
Days to Ship: | 4 Day(s) or more |
Induction Hardened Rack Gears-Ground
MISUMI
[Features] The teeth are induction hardened and the tooth surface strength is approximately 5 times that of regular products!
Additionally, by polishing the teeth, we have created a rack gear with excellent accuracy and wear resistance.
You can freely choose between no holes, back tapped holes, side tapped holes, and side counterbore holes.
Standard Price: | SGD 95.22- |
---|---|
Days to Ship: | 4 Day(s) or more |
Spur Gear Module 0.75 S45C Type
KYOUIKU GEAR MFG
Module 0.75 small module spur gear. Directly mountable tapped product available
Standard Price: | SGD 7.42- |
---|---|
Days to Ship: | 4 Day(s) or more |
KYOUIKU GEAR MFG
Module 0.8 small module brass spur gear. Already tapped, so can be installed immediately.
Standard Price: | SGD 10.58- |
---|---|
Days to Ship: | 4 Day(s) or more |
KYOUIKU GEAR MFG
Choose from a rich selection of hole diameters, face widths (light load / heavy load), and shapes A type (without hub), B type (with hub) etc.
[Many hole diameter dimensions]
Standard Price: | SGD 5.89- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?