(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Urethane Springs - Square Type -(Shape:Rectangular hourglass shape)

Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
L Dimension (L)(mm)
Maximum load(N)
Hole/counterbore
Max. Elongation(%)
Urethane type
Shape

    Square Urethanes for Heavy Loads

    Brand

    MISUMI

    Product Series

    Square Urethanes for Heavy Loads

    CAD
    • 2D / 3D
    Days to Ship 4 Day(s) or more
    L Dimension (L)(mm)62 ~ 143
    Maximum load(N)18633 ~ 73550
    Hole/counterboreHole
    Max. Elongation(%)30
    Urethane typeUrethanes for heavy loads, shore A90
    ShapeRectangular hourglass shape

    Loading...

    1. 1

    Related Categories to Urethane Springs - Square Type -