(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MISUMI Urethane Springs(Hole/counterbore:Counterbore)

Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Max. Elongation(%)
Maximum load(N)
Urethane type
Hole/counterbore
L Dimension (L)(mm)
Shape

    Urethanes with Counterbore

      Urethanes with Counterbore Configurable Full Length Type

        Low Repulsion Urethanes with Counterbore

          Low Repulsion Urethanes with Counterbore Configurable Full Length Type

          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          Urethanes with Counterbore

          Urethanes with Counterbore Configurable Full Length Type

          Low Repulsion Urethanes with Counterbore

          Low Repulsion Urethanes with Counterbore Configurable Full Length Type

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship 4 Day(s) or more 5 Day(s) or more 4 Day(s) or more 5 Day(s) or more
          Specifications
          • FL100
          • OD50
                Max. Elongation(%)20-20-
                Maximum load(N)1275 ~ 5884-647 ~ 2824-
                Urethane typeUrethanes for heavy loads, shore A90Urethanes for heavy loads, shore A90Low repulsion urethanes, shore A70Low repulsion urethanes, shore A70
                Hole/counterboreCounterboreCounterboreCounterboreCounterbore
                L Dimension (L)(mm)25 ~ 4020 ~ 20025 ~ 5020 ~ 100
                ShapePillar shapePillar shapePillar shapePillar shape

                Loading...

                1. 1

                Related Categories to Urethane Springs