(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Experimental Dial Variable Resistor

Experimental Dial Variable Resistor

[Specifications]
·Experimental dial variable resistor DRB-6.
·A dial-type variable resistor for experiments and practical training.

PDF

Part Number

Configured Part Number is shown.

3-964-01

 
Part Number
3-964-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,475.00

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) Approx. 380 × 100 × 87 Resolution Accuracy ±0.5% (maximum +360 mΩ)
Weight (kg) Approx 2 Maximum Rating 250 mA 30 V DC Minimum Rating 50μA 3V DC
Withstand voltage 500 V AC (1 minute) Maximum Resistance Value 1, 111, 110Ω Minimum Resistance Value
Dial Resistance Value 1/100 kΩ, 2/10 kΩ, 3/1 kΩ, 4/100 Ω, 5/10 Ω, 6/1 Ω Resistance Temperature Counting 100 ppm Maximum power 2W

Please check the type/dimensions/specifications of the part 3-964-01 in the Experimental Dial Variable Resistor series.

Tech Support