(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Breadboard Parts Set, SBS Series

Compact Breadboard Parts Set, SBS Series

[Features]
·A compact breadboard and parts required for assembly are included in the set.
·Simply insert the parts into the breadboard and you can do electronic work without soldering.
·A light sensor and a candle IC are used.
·When the surroundings get dark, the candle IC operates and the LED blinks like a flame.
· * Batteries and tools are not included.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3-963-01
3-963-02
3-963-03
3-963-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications Set content 2 Set Content

SGD 21.30

1 Piece(s) 10 Day(s) LED candle-Breadboard (SAD-101) × 1, tin plated wire × 50 cm, LED candle IC (CDT3460) × 1, transistor (NPN) (2SC1815) × 1, transistor (PNP) (2SA1015) × 1, illuminance sensor (NJL7502 L) × 1, LED × 1, battery box (for AA × 2) × 1, resistor 100 kΩ (brown-black-yellow-gold) × 1, resistor 1 kΩ (brown-black-red-gold) × 2, resistor 100 Ω (brown-black-brown-gold) × 1

SGD 20.10

1 Piece(s) 10 Day(s) LED blinking circuit-Breadboard (SAD-101) × 1, tin-plated wire × 50 cm, transistor (NPN) (2SC1815) × 2, LED × 2, battery box (for AA × 2): 1, electrolytic capacitor 47 µF × 2, resistor 100 Ω (brown-black-brown-gold) × 2, resistor 47 kΩ (yellow-purple-orange-gold) × 2

SGD 54.30

1 Piece(s) 10 Day(s) Electronic workVariable resistance (10 kΩ) (with knob) × 1, variable resistance (100 kΩ) (with knob) × 1, resistor 100 Ω (brown-black-brown-gold) × 2, resistor 1 kΩ (brown-black-red-gold) × 8, resistor 10 kΩ (brown-black-orange-gold) × 2, resistor 33 kΩ (orange-orange-orange-gold) × 2, resistor 100 kΩ (brown-black-yellow-gold) × 2, resistor 470 kΩ (yellow-purple-yellow-gold) × 2, resistor 1 MΩ (brown-black-green-gold) × 2, layered ceramic capacitor (0.1 µF) × 2Breadboard (SAD-101) × 1, jump wire (SKS-100 equivalent (100 pcs. included)) × 1 bag, battery box (for AA × 2) × 1, timer IC555 (LMC555 (or compatible product)) × 2, transistor (NPN) (2SC1815 (or compatible product)) × 2, LED × 2, push switch × 6, buzzer (piezoelectric buzzer) × 1, electrolytic capacitor (10 µF) × 2, electrolytic capacitor (100 µF) × 2

SGD 38.60

1 Piece(s) 10 Day(s) LED illuminationDiode (rectifying diode) × 1, electrolytic capacitor 10 µF × 1, capacitor 0.1 µF × 2, slide switch × 2, variable resistor 10 kΩ × 1, carbon resistance 1 kΩ × 3Breadboard (SAD-101) × 1, jump wire × 37, battery snap (for 006P square dry cell battery) × 1, microcontroller (PIC12F1822 (program written)) × 1, RGB-LED (full color LED anode common type) × 1, 3-terminal regulator (for +5 V) × 1

Loading...

  1. 1

Tech Support