(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
HC Adhesive Mat NMT-30B, 600 × 900 mm (10 Sheets / Box)

HC Adhesive Mat NMT-30B, 600 × 900 mm (10 Sheets / Box)

Standard Unit Price:
SGD 331.93
Days to Ship :
17 Day(s) or more

[Features]
·Installed in the air shower and at the doorway to stop dirt from entering.
·A disposable type which can be used by peeling off 1 sheet at a time when soiled.
·Tagged with a serial number, it is easy to manage the number of sheets.
·Easy to fix. No base mat is required because of an adhesive back side type.
·Blue sheet to make dirt and refuse more visible.
[Application]
·Semiconductor factories and food factories. Hospital and welfare facilities. Entrances and exits of clean areas.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Width(mm)
    600
  • Length(m)
    0.9
  • Thickness(mm)
    1.6/0.05 (film)
  • Color Details
    Blue
  • Film count(pieces)
    30 / Sheet
  • Cord Diameter(mm)
    0.05
  • Manufacturer Model
    NMT30B
  • AS ONE Part Number
    61-3324-42
  • Materials
    Low density polyethylene (film)
  • Pressure sensitive adhesive material
    Aqueous acrylic lactic acid
  • Weight
    9 kg
  • Capacity
    1 box (10 sheets)

Details

Part Number
Capacity

Refine by

  • 1 box (10 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 box (10 sheets)
17 Day(s) or more
SGD 331.93

Part Number : NMT30B
Days to Ship 17 Day(s) or more
Standard Unit Price SGD 331.93
Quantity 1 box (10 sheets)

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Width(mm)
    600
  • Length(m)
    0.9
  • Thickness(mm)
    1.6/0.05 (film)
  • Color Details
    Blue
  • Film count(pieces)
    30 / Sheet
  • Cord Diameter(mm)
    0.05
  • Manufacturer Model
    NMT30B
  • AS ONE Part Number
    61-3324-42
  • Materials
    Low density polyethylene (film)
  • Pressure sensitive adhesive material
    Aqueous acrylic lactic acid
  • Weight
    9 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number61-3324-42
Code Number433-2113

Tech Support