(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Conductive Mesh Tape, for Cleanrooms, CGT-13

Conductive Mesh Tape, for Cleanrooms, CGT-13

Standard Unit Price:
SGD 33.87
Days to Ship :
11 Day(s) or more

[Features]·A special polyethylene tape with a fireworks prevention layer and an antistatic surface inside and outside.
··The conductive mesh is embedded between the 2 antistatic layers to prevent the grid from falling off, flaking, cracking or chipping.
··It enables effective static electricity prevention as well as prevention of static electricity accumulation.
[Product Specifications]
·Product Name: Tape, conductive mesh type
·
·Model: CGT-13
·Width (mm): 13
·Length (m): 33
··Core material: plastic
· * Summary: for cleanrooms

Basic Specifications

  • TGK Part Number
    0444-25-16-62
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
SGD 33.87

Part Number : CGT-13
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 33.87

Specificationtitle

  • TGK Part Number
    0444-25-16-62

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support