(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mask (With Guard)

Mask (With Guard)

Standard Unit Price:
SGD 23.66
Days to Ship :
21 Day(s)

[Features]
·It uses super-conductivity processed fibers.
·Using mesh makes breathing easier.
·It comes with a guard that suppresses dust generation from the neck.
·For work that requires measures against dirt, dust and static electricity such as work in cleanrooms.

(i)Caution

  • Wear and hood are sold separately.

Basic Specifications

  • Product Model
    Face Masks
  • Grated Scale (Class)
    100
  • Specifications
    Unisex
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester

Details

Part Number
Color

Refine by

  • White
  • Blue
  • Green
  • Pink
  • Clear
Size

Refine by

  • Big
  • Free
  • Clear
Size(mm)

Refine by

  • 245×398
  • 260×398
  • Clear
AS ONE Part Number

Refine by

  • 62-3346-71
  • 62-3346-70
  • 62-3346-69
  • 62-3346-68
  • 62-3346-67
  • 62-3346-66
  • 62-3346-65
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
Big
260×398
62-3346-65
21 Day(s)
SGD 23.66

Part Number : BSC30002BB
Days to Ship 21 Day(s)
Standard Unit Price SGD 23.66

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Blue
  • Grated Scale (Class)
    100
  • Size
    Big
  • Size(mm)
    260×398
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-65
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
Blue
Free
245×398
62-3346-66
21 Day(s)
SGD 23.66

Part Number : BSC30002BF
Days to Ship 21 Day(s)
Standard Unit Price SGD 23.66

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Blue
  • Grated Scale (Class)
    100
  • Size
    Free
  • Size(mm)
    245×398
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-66
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
Green
Big
260×398
62-3346-67
21 Day(s)
SGD 23.66

Part Number : BSC30002GB
Days to Ship 21 Day(s)
Standard Unit Price SGD 23.66

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Green
  • Grated Scale (Class)
    100
  • Size
    Big
  • Size(mm)
    260×398
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-67
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
Green
Free
245×398
62-3346-68
21 Day(s)
SGD 23.66

Part Number : BSC30002GF
Days to Ship 21 Day(s)
Standard Unit Price SGD 23.66

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Green
  • Grated Scale (Class)
    100
  • Size
    Free
  • Size(mm)
    245×398
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-68
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
Pink
Big
260×398
62-3346-69
21 Day(s)
SGD 23.66

Part Number : BSC30002PB
Days to Ship 21 Day(s)
Standard Unit Price SGD 23.66

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Pink
  • Grated Scale (Class)
    100
  • Size
    Big
  • Size(mm)
    260×398
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-69
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
Pink
Free
245×398
62-3346-70
21 Day(s)
SGD 23.66

Part Number : BSC30002PF
Days to Ship 21 Day(s)
Standard Unit Price SGD 23.66

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Pink
  • Grated Scale (Class)
    100
  • Size
    Free
  • Size(mm)
    245×398
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-70
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
White
Big
260×398
62-3346-71
21 Day(s)
SGD 23.66

Part Number : BSC30002WB
Days to Ship 21 Day(s)
Standard Unit Price SGD 23.66

Specificationtitle

  • Product Model
    Face Masks
  • Color
    White
  • Grated Scale (Class)
    100
  • Size
    Big
  • Size(mm)
    260×398
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-71
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number62-3346-6562-3346-6662-3346-6762-3346-6862-3346-6962-3346-7062-3346-71
Code Number810-6169810-6170810-6171810-6172810-6173810-6174810-6175

Tech Support