(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Adhesive Clean Mat CCT-UM

Adhesive Clean Mat CCT-UM

Standard Unit Price:
SGD 491.47
Days to Ship :
21 Day(s)

[Features]
·A plastic sheet is used on the inside to improve adhesion to the adhesive cleanroom mat.
·The gradient of the side surface facilitates smooth passage of platform trucks. Examples of using a dedicated undermat and a cleanroom mat.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Thickness(mm)
    (Outer frame) 5, (Inside) 1
  • Size(mm)
    705×1305
  • AS ONE Part Number
    61-3441-93
  • Materials
    Outer Frame: MBR; Inside: PE
  • Specifications
    Double sided tape included on underside
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
21 Day(s)
SGD 491.47

Part Number : 322040
Days to Ship 21 Day(s)
Standard Unit Price SGD 491.47

Specificationtitle

  • Product Type
    Mat/Sheet
  • Thickness(mm)
    (Outer frame) 5, (Inside) 1
  • Size(mm)
    705×1305
  • AS ONE Part Number
    61-3441-93
  • Materials
    Outer Frame: MBR; Inside: PE
  • Specifications
    Double sided tape included on underside

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support