(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Adhesive Clean Mat

Adhesive Clean Mat

Standard Unit Price:
SGD 457.84-
Days to Ship :
21 Day(s)

[Features]
·It uses a water-based adhesive that is friendly to humans and the environment, and does not contain toluene. The number of remaining sheets can be easily checked using the numbering provided on the corner tabs.

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Film count(pieces)
    30 / Sheet
  • Materials
    Polyethylene
Part Number
Color

Refine by

  • White
  • Blue
  • Clear
Type Details

Refine by

  • Antistatic type
  • Typical adhesive type
  • Clear
Size(mm)

Refine by

  • 600×900
  • 600×1200
  • Clear
AS ONE Part Number

Refine by

  • 61-3441-91
  • 61-3441-90
  • 61-3441-89
  • 61-3441-88
  • 61-3441-87
  • 61-3441-86
  • 61-3441-85
  • 61-3441-84
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
White
Typical adhesive type
600×900
61-3441-84
21 Day(s)
SGD 457.84

Part Number : 322031
Days to Ship 21 Day(s)
Standard Unit Price SGD 457.84

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    White
  • Film count(pieces)
    30 / Sheet
  • Type Details
    Typical adhesive type
  • Size(mm)
    600×900
  • AS ONE Part Number
    61-3441-84
  • Materials
    Polyethylene
  • Content Material
    -
Blue
Typical adhesive type
600×900
61-3441-85
21 Day(s)
SGD 457.84

Part Number : 322032
Days to Ship 21 Day(s)
Standard Unit Price SGD 457.84

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Film count(pieces)
    30 / Sheet
  • Type Details
    Typical adhesive type
  • Size(mm)
    600×900
  • AS ONE Part Number
    61-3441-85
  • Materials
    Polyethylene
  • Content Material
    -
White
Typical adhesive type
600×1200
61-3441-86
21 Day(s)
SGD 676.43

Part Number : 322033
Days to Ship 21 Day(s)
Standard Unit Price SGD 676.43

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    White
  • Film count(pieces)
    30 / Sheet
  • Type Details
    Typical adhesive type
  • Size(mm)
    600×1200
  • AS ONE Part Number
    61-3441-86
  • Materials
    Polyethylene
  • Content Material
    -
Blue
Typical adhesive type
600×1200
61-3441-87
21 Day(s)
SGD 676.43

Part Number : 322034
Days to Ship 21 Day(s)
Standard Unit Price SGD 676.43

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Film count(pieces)
    30 / Sheet
  • Type Details
    Typical adhesive type
  • Size(mm)
    600×1200
  • AS ONE Part Number
    61-3441-87
  • Materials
    Polyethylene
  • Content Material
    -
White
Antistatic type
600×900
61-3441-88
21 Day(s)
SGD 491.47

Part Number : 322041
Days to Ship 21 Day(s)
Standard Unit Price SGD 491.47

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    White
  • Film count(pieces)
    30 / Sheet
  • Type Details
    Antistatic type
  • Size(mm)
    600×900
  • AS ONE Part Number
    61-3441-88
  • Materials
    Polyethylene
  • Content Material
    109~1011
Blue
Antistatic type
600×900
61-3441-89
21 Day(s)
SGD 491.47

Part Number : 322042
Days to Ship 21 Day(s)
Standard Unit Price SGD 491.47

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Film count(pieces)
    30 / Sheet
  • Type Details
    Antistatic type
  • Size(mm)
    600×900
  • AS ONE Part Number
    61-3441-89
  • Materials
    Polyethylene
  • Content Material
    109~1011
White
Antistatic type
600×1200
61-3441-90
21 Day(s)
SGD 726.86

Part Number : 322043
Days to Ship 21 Day(s)
Standard Unit Price SGD 726.86

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    White
  • Film count(pieces)
    30 / Sheet
  • Type Details
    Antistatic type
  • Size(mm)
    600×1200
  • AS ONE Part Number
    61-3441-90
  • Materials
    Polyethylene
  • Content Material
    109~1011
Blue
Antistatic type
600×1200
61-3441-91
21 Day(s)
SGD 726.86

Part Number : 322044
Days to Ship 21 Day(s)
Standard Unit Price SGD 726.86

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Film count(pieces)
    30 / Sheet
  • Type Details
    Antistatic type
  • Size(mm)
    600×1200
  • AS ONE Part Number
    61-3441-91
  • Materials
    Polyethylene
  • Content Material
    109~1011

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support