(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Apron for Cleanrooms

Apron for Cleanrooms

Standard Unit Price:
SGD 34.86
Days to Ship :
21 Day(s)

[Features]
·An apron for cleanrooms that is made of ultra-conductive processed fibers.
·For work in clean environments such as cleanrooms as a countermeasure against dust and static.

(i)Caution

  • Not clean-packed.
    Accessories (arm covers, pants, shoes) sold separately.

Basic Specifications

  • Product Type
    Related Products
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Materials
    Polyester
  • Specifications
    Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 7

Details

Part Number
Color

Refine by

  • White Type
  • Blue Type
  • Clear
Detailed Color Data

Refine by

  • Blue
  • White
  • Clear
AS ONE Part Number

Refine by

  • 62-3347-93
  • 62-3347-92
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue Type
Blue
62-3347-92
21 Day(s)
SGD 34.86

Part Number : BSC81001BF
Days to Ship 21 Day(s)
Standard Unit Price SGD 34.86

Specificationtitle

  • Product Type
    Related Products
  • Color
    Blue Type
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detailed Color Data
    Blue
  • AS ONE Part Number
    62-3347-92
  • Materials
    Polyester
  • Specifications
    Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 7
White Type
White
62-3347-93
21 Day(s)
SGD 34.86

Part Number : BSC81001WF
Days to Ship 21 Day(s)
Standard Unit Price SGD 34.86

Specificationtitle

  • Product Type
    Related Products
  • Color
    White Type
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detailed Color Data
    White
  • AS ONE Part Number
    62-3347-93
  • Materials
    Polyester
  • Specifications
    Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number62-3347-9262-3347-93
Code number810-6185810-6186

Tech Support