(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Jacket (With Right Pocket)

Jacket (With Right Pocket)

Standard Unit Price:
SGD 96.92
Days to Ship :
21 Day(s)

[Features]
·Made using ultra-conductive processed fibers.
·Clean-packed.
·For work in cleanrooms as a countermeasure against dirt, dust and static.

(i)Caution

  • Caps, gloves and shoes sold separately.

Basic Specifications

  • Product Type
    Dust-free Garment
  • Type
    Coat
  • Color
    White Type
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Detailed Color Data
    White
  • Materials
    Polyester
  • Specifications
    Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 7

Details

Part Number
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • Clear
Chest Size / Compatible Chest Size(cm)

Refine by

  • 108
  • 113
  • 118
  • 123
  • 128
  • Clear
Garment Length(cm)

Refine by

  • 70
  • 72
  • 74
  • 76
  • 78
  • Clear
Sleeve Length(cm)

Refine by

  • 76
  • 79
  • 82
  • 85
  • 88
  • Clear
AS ONE Part Number

Refine by

  • 62-3346-93
  • 62-3346-92
  • 62-3346-91
  • 62-3346-90
  • 62-3346-89
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3L
128
78
88
62-3346-89
21 Day(s)
SGD 96.92

Part Number : BSC42500W3L
Days to Ship 21 Day(s)
Standard Unit Price SGD 96.92

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Coat
  • Color
    White Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Chest Size / Compatible Chest Size(cm)
    128
  • Garment Length(cm)
    78
  • Sleeve Length(cm)
    88
  • Detailed Color Data
    White
  • AS ONE Part Number
    62-3346-89
  • Materials
    Polyester
  • Specifications
    Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 7
L
118
74
82
62-3346-90
21 Day(s)
SGD 96.92

Part Number : BSC42500WL
Days to Ship 21 Day(s)
Standard Unit Price SGD 96.92

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Coat
  • Color
    White Type
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Chest Size / Compatible Chest Size(cm)
    118
  • Garment Length(cm)
    74
  • Sleeve Length(cm)
    82
  • Detailed Color Data
    White
  • AS ONE Part Number
    62-3346-90
  • Materials
    Polyester
  • Specifications
    Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 7
LL
123
76
85
62-3346-91
21 Day(s)
SGD 96.92

Part Number : BSC42500WLL
Days to Ship 21 Day(s)
Standard Unit Price SGD 96.92

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Coat
  • Color
    White Type
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Chest Size / Compatible Chest Size(cm)
    123
  • Garment Length(cm)
    76
  • Sleeve Length(cm)
    85
  • Detailed Color Data
    White
  • AS ONE Part Number
    62-3346-91
  • Materials
    Polyester
  • Specifications
    Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 7
M
113
72
79
62-3346-92
21 Day(s)
SGD 96.92

Part Number : BSC42500WM
Days to Ship 21 Day(s)
Standard Unit Price SGD 96.92

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Coat
  • Color
    White Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Chest Size / Compatible Chest Size(cm)
    113
  • Garment Length(cm)
    72
  • Sleeve Length(cm)
    79
  • Detailed Color Data
    White
  • AS ONE Part Number
    62-3346-92
  • Materials
    Polyester
  • Specifications
    Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 7
S
108
70
76
62-3346-93
21 Day(s)
SGD 96.92

Part Number : BSC42500WS
Days to Ship 21 Day(s)
Standard Unit Price SGD 96.92

Specificationtitle

  • Product Type
    Dust-free Garment
  • Type
    Coat
  • Color
    White Type
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Chest Size / Compatible Chest Size(cm)
    108
  • Garment Length(cm)
    70
  • Sleeve Length(cm)
    76
  • Detailed Color Data
    White
  • AS ONE Part Number
    62-3346-93
  • Materials
    Polyester
  • Specifications
    Unisex
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number62-3346-8962-3346-9062-3346-9162-3346-9262-3346-93
Code number810-6267810-6268810-6269810-6270810-6271

Tech Support