(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
BSC83001 Bag

BSC83001 Bag

Standard Unit Price:
SGD 65.88
Days to Ship :
8 Day(s)

[Features]
·There are 2 large fastener pockets for separate storage of items.
[Product Specifications]
·Color: white
·Weight (g): 80
·Width × Height × Bottom Gusset (mm): 345 × 240 × 100
·Equivalent to ISO Class 5 (Fed/STD Class 100)
·YKK fasteners used
· Polyester
・ Country of manufacture: China
· * Not clean-packed.
·Manufacturer Part Number: BSC83001
·Code Number: 303-4976
· [Application]: Work in a cleanroom.

Basic Specifications

  • AS ONE Part Number
    61-3234-26
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 65.88

Part Number : BSC83001
Days to Ship 8 Day(s)
Standard Unit Price SGD 65.88

Specificationtitle

  • AS ONE Part Number
    61-3234-26

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support