(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mask

Mask【10 Pieces Per Package】

Standard Unit Price:
SGD 112.99
Days to Ship :
8 Day(s) or more

[Features]
·It uses super-conductivity processed fibers.
·Using mesh makes breathing easier.
·For work that requires measures against dirt, dust and static electricity such as work in cleanrooms.

(i)Caution

  • Wear and hood are sold separately.

Basic Specifications

  • Product Model
    Face Masks
  • Grated Scale (Class)
    100
  • JIS B9920/ISO14664-1 (Class)
    5

Details

Part Number
Color

Refine by

  • White
  • Blue
  • Green
  • Pink
  • Yellow
  • Clear
Color Details

Refine by

  • Blue
  • Dark blue
  • Green
  • Green-
  • Pink
  • White
  • Yellow
  • Clear
Size

Refine by

  • Big
  • Free
  • Clear
Size(mm)

Refine by

  • 260×120
  • 280×120
  • Clear
Specifications

Refine by

  • Cleanroom packaging specification
  • Unisex
  • Clear
AS ONE Part Number

Refine by

  • 62-3346-64
  • 62-3346-63
  • 62-3346-62
  • 62-3346-61
  • 62-3346-60
  • 62-3346-59
  • 62-3346-58
  • 62-3346-57
  • 62-3346-56
  • 62-3346-55
  • 62-3346-54
  • 62-3346-53
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
Blue
Big
280×120
Unisex
62-3346-53
21 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001BB
Days to Ship 21 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Blue
  • Grated Scale (Class)
    100
  • Color Details
    Blue
  • Size
    Big
  • Size(mm)
    280×120
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-53
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
Blue
Blue
Free
-
Cleanroom packaging specification
62-3346-54
8 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001BF
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Blue
  • Grated Scale (Class)
    100
  • Color Details
    Blue
  • Size
    Free
  • Size(mm)
    -
  • Specifications
    Cleanroom packaging specification
  • AS ONE Part Number
    62-3346-54
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    -
Green
Green-
Big
280×120
Unisex
62-3346-55
21 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001GB
Days to Ship 21 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Green
  • Grated Scale (Class)
    100
  • Color Details
    Green-
  • Size
    Big
  • Size(mm)
    280×120
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-55
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
Green
Green
Free
-
Cleanroom packaging specification
62-3346-56
21 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001GF
Days to Ship 21 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Green
  • Grated Scale (Class)
    100
  • Color Details
    Green
  • Size
    Free
  • Size(mm)
    -
  • Specifications
    Cleanroom packaging specification
  • AS ONE Part Number
    62-3346-56
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    -
Blue
Dark blue
Big
280×120
Unisex
62-3346-57
21 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001NB
Days to Ship 21 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Blue
  • Grated Scale (Class)
    100
  • Color Details
    Dark blue
  • Size
    Big
  • Size(mm)
    280×120
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-57
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
Blue
Dark blue
Free
260×120
Unisex
62-3346-58
21 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001NF
Days to Ship 21 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Blue
  • Grated Scale (Class)
    100
  • Color Details
    Dark blue
  • Size
    Free
  • Size(mm)
    260×120
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-58
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
Pink
Pink
Big
280×120
Unisex
62-3346-59
21 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001PB
Days to Ship 21 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Pink
  • Grated Scale (Class)
    100
  • Color Details
    Pink
  • Size
    Big
  • Size(mm)
    280×120
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-59
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
Pink
Pink
Free
-
Cleanroom packaging specification
62-3346-60
21 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001PF
Days to Ship 21 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Pink
  • Grated Scale (Class)
    100
  • Color Details
    Pink
  • Size
    Free
  • Size(mm)
    -
  • Specifications
    Cleanroom packaging specification
  • AS ONE Part Number
    62-3346-60
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    -
White
White
Big
280×120
Unisex
62-3346-61
21 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001WB
Days to Ship 21 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    White
  • Grated Scale (Class)
    100
  • Color Details
    White
  • Size
    Big
  • Size(mm)
    280×120
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-61
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
White
White
Free
-
Cleanroom packaging specification
62-3346-62
8 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001WF
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    White
  • Grated Scale (Class)
    100
  • Color Details
    White
  • Size
    Free
  • Size(mm)
    -
  • Specifications
    Cleanroom packaging specification
  • AS ONE Part Number
    62-3346-62
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    -
Yellow
Yellow
Big
280×120
Unisex
62-3346-63
21 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001YB
Days to Ship 21 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Yellow
  • Grated Scale (Class)
    100
  • Color Details
    Yellow
  • Size
    Big
  • Size(mm)
    280×120
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-63
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester
Yellow
Yellow
Free
260×120
Unisex
62-3346-64
21 Day(s)
SGD 112.99

10 Pieces Per Package

Part Number : BSC30001YF
Days to Ship 21 Day(s)
Standard Unit Price SGD 112.99
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Face Masks
  • Color
    Yellow
  • Grated Scale (Class)
    100
  • Color Details
    Yellow
  • Size
    Free
  • Size(mm)
    260×120
  • Specifications
    Unisex
  • AS ONE Part Number
    62-3346-64
  • JIS B9920/ISO14664-1 (Class)
    5
  • Materials
    Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number62-3346-5362-3346-5462-3346-5562-3346-5662-3346-5762-3346-5862-3346-5962-3346-6062-3346-6162-3346-62
Code Number810-6165303-4712810-6166447-5747810-6219810-6220810-6167447-5755810-6168303-4721
Part number62-3346-6362-3346-64
Code Number810-6221810-6222

Tech Support