(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Grip Gloves, Anti-Slip Liner, Black

Grip Gloves, Anti-Slip Liner, Black

Standard Unit Price:
SGD 30.10
Days to Ship :
8 Day(s)

[Features]
·Gloves with a high level of balance among strong grip like a tire, durability, and suppleness that fits to the fingertips.
·The back of the hand is made of a moisture-absorbing and quick-drying material (Toray Fieldsensor), which prevents your hands from getting sweaty.

Basic Specifications

Details

Part Number
Capacity

Refine by

  • 1 pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pair
M
8 Day(s)
SGD 30.10

Part Number : 3-082-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.10
Quantity 1 pair

Specificationtitle

  • Product Type
    Polyurethane
  • Size
    M
  • Specifications
    Rubber Upholstery
  • Application
    For work
  • Detailed specifications 1
    ·Color: Black; Size: M; Materials: Polyurethane; Quantity: 1 pair
1 pair
L
8 Day(s)
SGD 30.10

Part Number : 3-082-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.10
Quantity 1 pair

Specificationtitle

  • Product Type
    Polyurethane
  • Size
    L
  • Specifications
    Rubber Upholstery
  • Application
    For work
  • Detailed specifications 1
    ·Color: Black; Size: L; Materials: Polyurethane; Quantity: 1 pair
1 pair
LL
8 Day(s)
SGD 30.10

Part Number : 3-082-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.10
Quantity 1 pair

Specificationtitle

  • Product Type
    Polyurethane
  • Size
    LL
  • Specifications
    Rubber Upholstery
  • Application
    For work
  • Detailed specifications 1
    ·Color: Black; Size: LL; Materials: Polyurethane; Quantity: 1 pair

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

External appearance example

Grip gloves, Anti-Slip Liner, black, external appearance example 1

 


Tech Support