(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Custom Order T-Shaped Hex Key(Metric Specification Type)

Custom Order T-Shaped Hex Key(Metric Specification Type)

A T-shaped hex key that allows you to freely specify the dimensions of each part.
The width across flats employs the metric system of measurement.
[Features]
・Made-to-order tools by specifying the width across flats, overall length, and handle length
・Since the overall length and handle width can be freely specified, it supports a variety of applications from compact wrench for preliminary tightening to labor saving for standing work by using products with long overall length, etc.
・This product is manufactured with the same material and by heat treatment as commercially available conventional tools of Tone
・Ball-end tip is available.
[Applications]
・Tightening and loosening hex socket head bolts

(i)Caution

  • No surface treatment is performed. The surface of the structural steel as it is.
  • This product is manufactured on the basis of the same heat treatment and material used for commercially available tools of steel. When using a product with extreme dimensions, such as when the overall length is extremely long, please pay sufficient attention to torque control. Regarding the strength design, the product is manufactured based on shaft diameters in the same way for commercially available conventional tools. Handle length or overall length, etc. that are extremely long against the tip size can be set but it may cause early damage due to input torque.
  • The tip molding method (press-fit / welding) differs depending on the width across flat size.

Part Number

Configured Part Number is shown.

COTHWM-[2,​2.5,​3,​4,​5,​6,​7,​8,​10,​12,​14,​17,​19,​22]-[50-1000/10]-[50-1000/10]-[1,​2]

Part Number
COTHWM-[2,​2.5,​3,​4,​5,​6,​7,​8,​10,​12,​14,​17,​19,​22]-[50-1000/10]-[50-1000/10]-[1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Tech Support