(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
600 × 900 mm Disinfect Mat (Sodium Hypochlorite Available)

600 × 900 mm Disinfect Mat (Sodium Hypochlorite Available)

Standard Unit Price:
SGD 567.36
Days to Ship :
7 Day(s) or more

[Product Specifications]
·Materials: Surface: PP, back side: NBR
·Highly usable in hygiene management of kitchens, food factories, etc.
·Matte base made silicone material with high chemical resistance
·Compatible with "sodium hypochlorite," which is highly effective against various bacteria and viruses.
·Size (mm): 600 × 900
·Thickness (mm): 20

(i)Caution

  • The photograph shows the representative image of the product.

Basic Specifications

  • Size
    600×900mm
  • Materials
    Surface: PP, back side: NBR
  • Thickness
    20mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 567.36

Part Number : EA997RE-61
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 567.36

Specificationtitle

  • Size
    600×900mm
  • Materials
    Surface: PP, back side: NBR
  • Thickness
    20mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support