(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
18 mm × 30 m, Removable Magic Tape

18 mm × 30 m, Removable Magic Tape

Standard Unit Price:
SGD 10.73
Days to Ship :
7 Day(s) or more

[Product Specifications]
·Materials: Base material: Acetate film (matte-processed) adhesive: Special acrylic type
·Inner core diameter: 76 mm
·Transparent tape that can be stuck and peeled off.
·The tape will be less noticeable when applied.
· Tape can be written on.
·Width: 18 mm
·Length: 30 m
·Thickness: 0.051 mm

(i)Caution

  • The photograph shows the representative image of the product.

Basic Specifications

  • Materials
    Base material: Acetate film (matte-processed) adhesive: Special acrylic type
  • Width
    18mm
  • Length
    30m
  • Thickness
    0.051mm
  • Inner core diameter
    76mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 10.73

Part Number : EA765MA-118
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 10.73

Specificationtitle

  • Materials
    Base material: Acetate film (matte-processed) adhesive: Special acrylic type
  • Width
    18mm
  • Length
    30m
  • Thickness
    0.051mm
  • Inner core diameter
    76mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support