(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip

Click this image to zoom it.

Move the mouse over the image to zoom

Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip

Standard Unit Price:
SGD 23.52
Days to Ship :
7 Day(s) or more

[Features]
· Slightly long specification reduces tension.
· For tools with protruding holes, such as pliers and nippers.
· Prevents loss.
· Natural length approx. 650 mm to maximum extended length 1,540 mm
· Load capacity: approx. 1 kg

(i)Caution

  • Cannot be used for traction or suspension purposes.
  • If cracks, etc. are apparent on the rubber part, stop use immediately.

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Color
    Black
  • Length(mm)
    615
  • Height(mm)
    25
  • Width(mm)
    25
  • Specification 1
    Pair of swivel clip and round clip
  • Natural length(mm)
    (approx.) 650
  • Maximum extension length(mm)
    (approx.) 1,540
  • Applications
    To prevent dropping of carried items.
  • Load resistance(Kg)
    1
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 23.52

Minimum order quantity is 2.

Part Number : STH-04
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 23.52

Specificationtitle

  • Product Type
    Tool Connection Cord
  • Color
    Black
  • Length(mm)
    615
  • Height(mm)
    25
  • Width(mm)
    25
  • Specification 1
    Pair of swivel clip and round clip
  • Natural length(mm)
    (approx.) 650
  • Maximum extension length(mm)
    (approx.) 1,540
  • Applications
    To prevent dropping of carried items.
  • Load resistance(Kg)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support