(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Midori Anzen Work Gloves, Low Dust Production, MCG500N, Long, Palm Coating

Click this image to zoom it.

Move the mouse over the image to zoom

Midori Anzen Work Gloves, Low Dust Production, MCG500N, Long, Palm Coating

Standard Unit Price:
SGD 37.33
Days to Ship :
8 Day(s)

[Features]
· Protect the cuffs securely.
· Provides more cover for the cuffs than the standard type, and can prevent the entry of foreign matter.
· Soft urethane type
· Overlock processing at the wrists allows repeated use after washing.
· The palms have been coated in urethane.
· Urethane is soft, making these gloves suitable for detailed work and for preventing fatigue.
[Material]
· Gloves: Nylon seamless knit
· Anti-slip grips: Polyurethane

(i)Caution

  • Do not use gloves when there is a danger of hands being caught in rotating devices.

Basic Specifications

Part Number

Refine by

  • 1 bag (10 pairs)
  • Clear
Size

Refine by

  • S
  • M
  • LL
  • Clear
Color

Refine by

  • Wrist color: green
  • Wrist color: white
  • Wrist color: yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 bag (10 pairs)
S
Wrist color: white
8 Day(s)
SGD 37.33

Part Number : 4045850071
Days to Ship 8 Day(s)
Standard Unit Price SGD 37.33
Quantity 1 bag (10 pairs)

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    S
  • Color
    Wrist color: white
1 bag (10 pairs)
M
Wrist color: green
8 Day(s)
SGD 37.33

Part Number : 4045850072
Days to Ship 8 Day(s)
Standard Unit Price SGD 37.33
Quantity 1 bag (10 pairs)

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    M
  • Color
    Wrist color: green
1 bag (10 pairs)
LL
Wrist color: yellow
8 Day(s)
SGD 37.33

Part Number : 4045850074
Days to Ship 8 Day(s)
Standard Unit Price SGD 37.33
Quantity 1 bag (10 pairs)

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    LL
  • Color
    Wrist color: yellow

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support