(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Speed-Steel Reamer For Automatic Lathes NCR-C

High-Speed-Steel Reamer For Automatic Lathes NCR-C

Click this image to zoom it.

Move the mouse over the image to zoom

Reamer for automatic lathes that widens holes while rotating workpiece when cutting various work materials such as stainless steel, cast iron, and aluminum.

Part Number

Configured Part Number is shown.

Part Number
NCR-C-0.97
NCR-C-0.98
NCR-C-0.99
NCR-C-0.975
NCR-C-0.985
NCR-C-0.995
NCR-C-1
NCR-C-1.005
NCR-C-1.01
NCR-C-1.02
NCR-C-1.03
NCR-C-1.04
NCR-C-1.05
NCR-C-1.015
NCR-C-1.025
NCR-C-1.035
NCR-C-1.045
NCR-C-1.1
NCR-C-1.2
NCR-C-1.3
NCR-C-1.4
NCR-C-1.5
NCR-C-1.6
NCR-C-1.7
NCR-C-1.8
NCR-C-1.9
NCR-C-1.97
NCR-C-1.98
NCR-C-1.99
NCR-C-1.975
NCR-C-1.985
NCR-C-1.995
NCR-C-2
NCR-C-2.005
NCR-C-2.01
NCR-C-2.02
NCR-C-2.03
NCR-C-2.04
NCR-C-2.05
NCR-C-2.015
NCR-C-2.025
NCR-C-2.035
NCR-C-2.045
NCR-C-2.1
NCR-C-2.2
NCR-C-2.3
NCR-C-2.4
NCR-C-2.5
NCR-C-2.6
NCR-C-2.7
NCR-C-2.8
NCR-C-2.9
NCR-C-2.97
NCR-C-2.98
NCR-C-2.99
NCR-C-2.975
NCR-C-2.985
NCR-C-2.995
NCR-C-3
NCR-C-3.005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Length under neck ℓ1
(mm)
Bite length T
(mm)
shank diameter

SGD 112.08

1 Piece(s) 4 Day(s) or more 0.9712450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 0.9812450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 0.9912450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 0.97512450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 0.98512450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 0.99512450300.43

SGD 101.10

1 Piece(s) 4 Day(s) or more 112450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 1.00512450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 1.0112450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 1.0212450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 1.0312450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 1.0412450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 1.0512450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 1.01512450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 1.02512450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 1.03512450300.43

SGD 112.08

1 Piece(s) 4 Day(s) or more 1.04512450300.43

SGD 101.10

1 Piece(s) 4 Day(s) or more 1.112450300.43

SGD 101.10

1 Piece(s) 4 Day(s) or more 1.212450300.43

SGD 101.10

1 Piece(s) 4 Day(s) or more 1.312450300.43

SGD 101.10

1 Piece(s) 4 Day(s) or more 1.415450300.43

SGD 101.10

1 Piece(s) 4 Day(s) or more 1.515450300.43

SGD 96.24

1 Piece(s) 4 Day(s) or more 1.615450300.43

SGD 96.24

1 Piece(s) 4 Day(s) or more 1.715450300.53

SGD 96.24

1 Piece(s) 4 Day(s) or more 1.815450300.53

SGD 96.24

1 Piece(s) 4 Day(s) or more 1.915450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 1.9716450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 1.9816450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 1.9916450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 1.97516450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 1.98516450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 1.99516450300.53

SGD 96.24

1 Piece(s) 4 Day(s) or more 216450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 2.00516450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 2.0116450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 2.0216450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 2.0316450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 2.0416450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 2.0516450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 2.01516450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 2.02516450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 2.03516450300.53

SGD 105.98

1 Piece(s) 4 Day(s) or more 2.04516450300.53

SGD 91.37

1 Piece(s) 4 Day(s) or more 2.118450300.53

SGD 91.37

1 Piece(s) 4 Day(s) or more 2.218450300.53

SGD 91.37

1 Piece(s) 4 Day(s) or more 2.318450300.53

SGD 91.37

1 Piece(s) 4 Day(s) or more 2.418450300.53

SGD 91.37

1 Piece(s) 4 Day(s) or more 2.518450300.53

SGD 93.80

1 Piece(s) 4 Day(s) or more 2.618450300.53

SGD 93.80

1 Piece(s) 4 Day(s) or more 2.718450300.53

SGD 93.80

1 Piece(s) 4 Day(s) or more 2.818450300.53

SGD 93.80

1 Piece(s) 4 Day(s) or more 2.918450300.53

SGD 103.55

1 Piece(s) 4 Day(s) or more 2.9720660350.53

SGD 103.55

1 Piece(s) 4 Day(s) or more 2.9820660350.53

SGD 103.55

1 Piece(s) 4 Day(s) or more 2.9920660350.53

SGD 103.55

1 Piece(s) 4 Day(s) or more 2.97520660350.53

SGD 103.55

1 Piece(s) 4 Day(s) or more 2.98520660350.53

SGD 103.55

1 Piece(s) 4 Day(s) or more 2.99520660350.53

SGD 93.80

1 Piece(s) 4 Day(s) or more 320660350.53

SGD 103.55

1 Piece(s) 4 Day(s) or more 3.00520660350.53

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Graphite / Resin / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Spiral Torsional Angle Diameter tolerance(mm) 0 to +0.005
Shank diameter tolerance h7

Tech Support