(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tool Set S-305

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Set S-305

Standard Unit Price:
SGD 180.50
Days to Ship :
8 Day(s)

[Features]
· An affordable tool set with a solder.
· Includes the frequently used No.2 and 5.5 standard screwdrivers.
· Screw pliers for easy removal of stripped screws and nuts.
· With a screw pouch

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    11
  • Case color
    Black
  • Mass(g)
    1,000
  • JAN Code
    4962772073056
  • Set Content
    Exchangeable driver: + No.00/-2.5, exchangeable driver: + No.1/-4.0, cross-head screwdriver: + No.0, Cross head screwdriver: + No.2, flathead screwdriver: -5.5, soldering iron with cap, nippers, longnose pliers, tweezers, screw pliers, solder
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 180.50

Part Number : S-305
Days to Ship 8 Day(s)
Standard Unit Price SGD 180.50

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    11
  • Case color
    Black
  • Mass(g)
    1,000
  • JAN Code
    4962772073056
  • Set Content
    Exchangeable driver: + No.00/-2.5, exchangeable driver: + No.1/-4.0, cross-head screwdriver: + No.0, Cross head screwdriver: + No.2, flathead screwdriver: -5.5, soldering iron with cap, nippers, longnose pliers, tweezers, screw pliers, solder

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support