(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Insulated Resin Nose Pliers

Insulated Resin Nose Pliers

Standard Unit Price:
SGD 69.60
Days to Ship :
8 Day(s)

[Features]
· This product conforms to IEC 60900:2004, which is the only international standard for insulated tools.
· Can be used with voltages up to 1,000 V AC and 1,500 V DC.
· Made of lightweight resin to prevent damage of the target object.

Basic Specifications

  • Overall Length(mm)
    200

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 69.60

Part Number : ZPSL-220R
Days to Ship 8 Day(s)
Standard Unit Price SGD 69.60

Specificationtitle

  • Overall Length(mm)
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Handling insulated tools
Warning
  • Before using this product, thoroughly familiarize yourself with the manufacturer's product instruction manual and operating instructions.
  • High-voltage work may require certain accreditation stipulated under related laws and regulations. Have the work performed by an operator who is qualified to meet these work conditions.
  • Before use, make sure that the power at the place where the work takes place is 1,000 V AC or 1,500 V DC or less.
  • If the areas of the product colored red show signs of wear and the areas colored yellow are exposed, immediately discontinue use.
  • Do not use with any tools other than KTC insulated tools.
  • When using this product, it is recommended to wear protective gear (insulated gloves, insulated shoes, etc.) that have passed certification for this type of equipment.

*All insulation tools are exempt from repair.

Tech Support