(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

All-Stainless-Steel Hose Band SGT-W4/9

All-Stainless-Steel Hose Band SGT-W4/9

Click this image to zoom it.

Move the mouse over the image to zoom

  • SGT-W4/9 12-20
  • SGT-W4/9 16-25
  • SGT-W4/9 20-32
  • SGT-W4/9 25-40
  • SGT-W4/9 32-50
  • SGT-W4/9 40-60
  • SGT-W4/9 8-16

All-stainless-steel hose band ideal for tightening hose connections.
[Features]
· Used to tighten hose connections.
[Applications]
· Hose connection.

Part Number

Configured Part Number is shown.

Part Number
SGT-W4/9 8-16
SGT-W4/9 12-20
SGT-W4/9 16-25
SGT-W4/9 20-32
SGT-W4/9 25-40
SGT-W4/9 40-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code Size used
(mm)
Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

SGD 6.97

1 Piece(s) 7 Day(s) or more 49772924285528 × 1630301320

SGD 6.97

1 Piece(s) 9 Day(s) or more 497729242856912 × 2050203010

SGD 7.19

1 Piece(s) 11 Day(s) or more 497729242857616 × 2535351320

SGD 7.19

1 Piece(s) 7 Day(s) or more 497729242858320 × 3240401320

SGD 7.42

1 Piece(s) 9 Day(s) or more 497729242859025 × 4045501320

SGD 7.64

1 Piece(s) 7 Day(s) or more 497729242861340 × 6065751320

Loading...

  1. 1

Basic Information

Type Other Related Accessory

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)