(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bamboo Brush Mini With Stainless Steel Bristles No. 129

Bamboo Brush Mini With Stainless Steel Bristles No. 129

Click this image to zoom it.

Move the mouse over the image to zoom

A rust-resistant hand brush that is ideal for work around water supplies.
[Features]
· Mini type ideal for small and detailed parts.
· Type: bamboo brush, straight handle.
· Bristle material: stainless steel wire.
[Applications]
· Ideal for removing rust and dirt from small and detailed parts.

(i)Caution

  • Use a suitable brush for the given application. To ensure safety, be sure to wear safety goggles and safety gloves. Note that the metal wires can prick your hand.

Part Number

Configured Part Number is shown.

NO.129

Part Number
NO.129
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.19

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Hair material Stainless Steel Type Bamboo Handle Brush

Please check the type/dimensions/specifications of the part NO.129 in the Bamboo Brush Mini With Stainless Steel Bristles No. 129 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)