(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Garage Vise (With Rotating Table)

Garage Vise (With Rotating Table)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Garage Vise (With Rotating Table)
  • Garage Vise (With Rotating Table)
  • Garage Vise (With Rotating Table)
  • Garage Vise (With Rotating Table)

Horizontal vise with rotating table and pipe clamp.
[Features]
· Has a large anvil, making this very convenient for metalworking.
· Very easy pipe cutting as the pipe holding vise is attached under the gripper.
· Rotating table provides freedom for machining the workpiece.
· Very easy to use with smooth handle operation.
[Applications]
· Use for metalwork such as detailed work, filing or pipe cutting, using the anvil.
· Use for metalworking or hammering work on the anvil.

Part Number

Configured Part Number is shown.

Part Number
4977292221139
4977292221146
4977292221153
4977292221160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Height
(mm)
Aperture of Opening
(mm)
Overall length
(mm)
Mouth depth
(mm)
Mouth width
(mm)
JAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Mass
(g)
Package weight
(g)

SGD 87.85

1 Piece(s) 11 Day(s) or more 145752805610049772922211392851651307,0007,160

SGD 114.28

1 Piece(s) 11 Day(s) or more 17010033567125497729222114634017014511,00011,300

SGD 143.97

1 Piece(s) 9 Day(s) or more 19012535575150497729222115336019017014,00014,700

SGD 194.20

1 Piece(s) 11 Day(s) or more 22015042086200497729222116042022020020,00020,000

Loading...

  1. 1

Tech Support