(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Light Clamp (Aluminum Alloy)

Light Clamp (Aluminum Alloy)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Light Clamp (Aluminum Alloy)
  • Light Clamp (Aluminum Alloy)
  • Light Clamp (Aluminum Alloy)
  • Light Clamp (Aluminum Alloy)

A lightweight type clamp used to temporarily secure workpieces during woodworking, etc.
[Features]
· Made of aluminum alloy for a lightweight feel.
[Applications]
· Can be used to temporarily secure workpieces during woodworking.

(i)Caution

  • Do not use as a tool for hanging things. Only use the product for its intended purpose. Check that none of the parts are loose and that there are no abnormalities before use.

Part Number

Configured Part Number is shown.

4977292221580

Part Number
4977292221580
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.10

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

Aperture of Opening(mm) Maximum 50 JAN Code 4977292221580 Package width(mm) 118
Package height(mm) 65 Packaging depth(mm) 15 Package weight(g) 80

Please check the type/dimensions/specifications of the part 4977292221580 in the Light Clamp (Aluminum Alloy) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)