(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
1,475 × 750 × 1,145 mm, Wide Pail

1,475 × 750 × 1,145 mm, Wide Pail

Standard Unit Price:
SGD 1,443.36
Days to Ship :
7 Day(s) or more

[Features]
·Size: 1,475 (W) × 750 (D) × 1 ,145 (H) mm
·Weight: 37.1 kg
·Capacity: 800 L
·The front 2 wheels are casters with a diameter of 75 mm with brake
·Materials: Polyethylene
·Load Capacity (Reference): approx. 160 kg
·With display plate
·Plate size: 360 (W) ×90 (H) mm
··It is easy to clean even if it gets dirty. The inner bottom of the container is flat, so such shape makes it easy to clean.
··It comes with a drain port. It is easy to wash with water and always clean.
··It comes with main body mounting holes (bottom of the main body). When the wind is strong, it can be firmly fixed with a rope or the like.
··It comes with a keyhole (key is not included). There is no need to worry about opening the lid without permission, making it ideal for security measures.
··The lightweight sliding lid can be opened and closed with a light force, so it is easy for anyone to handle.

(i)Caution

  • Due to the heavy weight, the product may be delivered by car.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Basic Specifications

  • Weight
    37.1 kg
  • Size
    1,475(W)×750(D)×1,145(H)mm
  • Materials
    Polyethylene
  • Capacity
    800L
  • Plate size
    360(W)×90(H)mm
  • Load Capacity (Standard)
    approx. 160 kg
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 1,443.36

Part Number : EA995AA-59A
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 1,443.36

Specificationtitle

  • Weight
    37.1 kg
  • Size
    1,475(W)×750(D)×1,145(H)mm
  • Materials
    Polyethylene
  • Capacity
    800L
  • Plate size
    360(W)×90(H)mm
  • Load Capacity (Standard)
    approx. 160 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support