(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pallet Jack (Load 1,000 to 3,000 kg)

Pallet Jack (Load 1,000 to 3,000 kg)

Standard Unit Price:
SGD 1,956.66-
Days to Ship :
7 Day(s) or more

·Made in Japan and it is high quality. The unloading operation can be done smoothly.

Basic Specifications

  • Product Detail Type
    Pallet Jack (Load 1,000 to 3,000 kg)
Part Number
Weight

Refine by

  • 55 kg
  • 64 kg
  • 75 kg
  • 83 kg
  • 115 kg
  • Clear
Fork Size

Refine by

  • A: 1,000 mmB: 520 mmC: 120 mm
  • A: 1,070 mmB: 620 mmC: 150 mm
  • A: 1,150 mmB: 520 mmC: 150 mm
  • A: 1,200 mmB: 650 mmC: 120 mm
  • A: 1,220 mmB: 685 mmC: 150 mm
  • A: 12,200 mmB: 685 mmC: 170 mm
  • Clear
Load weight

Refine by

  • 1,000 kg
  • 1,500 kg
  • 2,000 kg
  • 3,000 kg
  • Clear
Road Wheel

Refine by

  • Materials: Urethane size: ⌀80 × 56 mm
  • Materials: Urethane size: ⌀80 × 73 mm
  • Clear
Highest position

Refine by

  • 200mm
  • 205mm
  • Clear
Lowest position

Refine by

  • 80mm
  • 85mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
55 kg
A: 1,000 mmB: 520 mmC: 120 mm
1,000 kg
Materials: Urethane size: ⌀80 × 56 mm
200mm
80mm
8 Day(s) or more
SGD 1,956.66

Part Number : EA985EG-13
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 1,956.66

Specificationtitle

  • Weight
    55 kg
  • Fork Size
    A: 1,000 mmB: 520 mmC: 120 mm
  • Load weight
    1,000 kg
  • Road Wheel
    Materials: Urethane size: ⌀80 × 56 mm
  • Highest position
    200mm
  • Lowest position
    80mm
  • Steering Wheel
    Materials: Rubber size: ⌀180 × 60 mm
  • Product Detail Type
    Pallet Jack (Load 1,000 to 3,000 kg)
64 kg
A: 1,200 mmB: 650 mmC: 120 mm
1,000 kg
Materials: Urethane size: ⌀80 × 56 mm
200mm
80mm
8 Day(s) or more
SGD 2,226.08

Part Number : EA985EG-15
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 2,226.08

Specificationtitle

  • Weight
    64 kg
  • Fork Size
    A: 1,200 mmB: 650 mmC: 120 mm
  • Load weight
    1,000 kg
  • Road Wheel
    Materials: Urethane size: ⌀80 × 56 mm
  • Highest position
    200mm
  • Lowest position
    80mm
  • Steering Wheel
    Materials: Rubber size: ⌀180 × 60 mm
  • Product Detail Type
    Pallet Jack (Load 1,000 to 3,000 kg)
75 kg
A: 1,070 mmB: 620 mmC: 150 mm
1,500 kg
Materials: Urethane size: ⌀80 × 73 mm
200mm
80mm
8 Day(s) or more
SGD 2,511.48

Part Number : EA985EG-31
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 2,511.48

Specificationtitle

  • Weight
    75 kg
  • Fork Size
    A: 1,070 mmB: 620 mmC: 150 mm
  • Load weight
    1,500 kg
  • Road Wheel
    Materials: Urethane size: ⌀80 × 73 mm
  • Highest position
    200mm
  • Lowest position
    80mm
  • Steering Wheel
    Materials: Rubber size: ⌀180 × 60 mm
  • Product Detail Type
    Pallet Jack (Load 1,000 to 3,000 kg)
75 kg
A: 1,150 mmB: 520 mmC: 150 mm
2,000 kg
Materials: Urethane size: ⌀80 × 73 mm
200mm
80mm
7 Day(s) or more
SGD 2,602.81

Part Number : EA985EG-43
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 2,602.81

Specificationtitle

  • Weight
    75 kg
  • Fork Size
    A: 1,150 mmB: 520 mmC: 150 mm
  • Load weight
    2,000 kg
  • Road Wheel
    Materials: Urethane size: ⌀80 × 73 mm
  • Highest position
    200mm
  • Lowest position
    80mm
  • Steering Wheel
    Materials: Rubber size: ⌀180 × 60 mm
  • Product Detail Type
    Pallet Jack (Load 1,000 to 3,000 kg)
83 kg
A: 1,220 mmB: 685 mmC: 150 mm
2,000 kg
Materials: Urethane size: ⌀80 × 73 mm
200mm
80mm
8 Day(s) or more
SGD 2,785.46

Part Number : EA985EG-46
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 2,785.46

Specificationtitle

  • Weight
    83 kg
  • Fork Size
    A: 1,220 mmB: 685 mmC: 150 mm
  • Load weight
    2,000 kg
  • Road Wheel
    Materials: Urethane size: ⌀80 × 73 mm
  • Highest position
    200mm
  • Lowest position
    80mm
  • Steering Wheel
    Materials: Rubber size: ⌀180 × 60 mm
  • Product Detail Type
    Pallet Jack (Load 1,000 to 3,000 kg)
115 kg
A: 12,200 mmB: 685 mmC: 170 mm
3,000 kg
Materials: Urethane size: ⌀80 × 73 mm
205mm
85mm
7 Day(s) or more
SGD 3,570.60

Part Number : EA985EG-62
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 3,570.60

Specificationtitle

  • Weight
    115 kg
  • Fork Size
    A: 12,200 mmB: 685 mmC: 170 mm
  • Load weight
    3,000 kg
  • Road Wheel
    Materials: Urethane size: ⌀80 × 73 mm
  • Highest position
    205mm
  • Lowest position
    85mm
  • Steering Wheel
    Materials: Urethane size: ⌀180 × 60 mm
  • Product Detail Type
    Pallet Jack (Load 1,000 to 3,000 kg)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support