(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tape Measure Holder

Tape Measure Holder

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A tape measure holder with single action removal.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

CVH-45

 
Part Number
CVH-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.50

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Body Material ABS Weight(g) 27

Please check the type/dimensions/specifications of the part CVH-45 in the Tape Measure Holder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)