(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tape Measure KAIDAN Lock Guard With Holder

Tape Measure KAIDAN Lock Guard With Holder

Click this image to zoom it.

Move the mouse over the image to zoom

The tape measure can be removed in a single action. Set of KAIDAN Lock Guard with handy holder.
[Features]
· A high-rigidity, non-bending type tape that is resistant to deflection.
· Three color printing (black, red and blue) makes it easy to distinguish the graduations.
· Easy-to-read mm stepped graduation scale.
· Sequential numbering.
· Wear-resistant nylon-coated tape.
· Non-slip rubber grip.
· Rigid, hardened hook resistant to bending.
· With belt clip and strap.
[Applications]
· For measuring dimensions.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

LCG-2550HKD

 
Part Number
LCG-2550HKD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 41.97

1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5 Tape Width(mm) 25 Scale Indicator Both Sides
Standard JIS Class 1 Tape material SK4 Tape Coating Nylon coating
Body Material ABS Weight(g) 340

Please check the type/dimensions/specifications of the part LCG-2550HKD in the Tape Measure KAIDAN Lock Guard With Holder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)