(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tape Measure KAIDAN Lock, Pocket Type

Tape Measure KAIDAN Lock, Pocket Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tape Measure KAIDAN Lock, Pocket Type
  • Tape Measure KAIDAN Lock, Pocket Type

Features a hook with magnet that can be attached to metal surfaces and used to take measurements.
[Features]
· Hook with neodymium magnet for attaching to metal surfaces.
· Compact, pocket-sized design.
· Easy-to-read mm stepped graduation scale.
· Features 2‑mm point graduations in even-number jumps for easily identifying numbers.
· Sequential numbering.
· Rigid, hardened hook resistant to bending.
[Applications]
· For measuring dimensions.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

LCPM-1635KD

 
Part Number
LCPM-1635KD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 17.20

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 3.5 Tape Width(mm) 16 Scale Indicator One Side
Standard JIS Class 1 Tape material SK4 Tape Coating Resin coating
Body Material ABS Weight(g) 123

Please check the type/dimensions/specifications of the part LCPM-1635KD in the Tape Measure KAIDAN Lock, Pocket Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)