(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Carbide Taps_N-CT-SP (Part Numbers)

Spiral Fluted Carbide Taps_N-CT-SP

[Features]
· A carbide spiral tap; ideal for mass-production tapping of materials such as aluminum casting (AC), aluminum die casting (ADC) and zinc diecasting (ZDC).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY012NSKWB

 
Part Number
SY012NSKWB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 382.79

1 Piece(s) 4 Day(s) or more M121.2580P4228.56.593

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Carbide
work material Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part SY012NSKWB in the Spiral Fluted Carbide Taps_N-CT-SP series.

Similar Part Numbers

Part Number
SY010NRKWB
SY010ORKWB
SY012OSKWB
SY012PSKWB
SY014OSKWB
SY014QSKWB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 459.10

1 Piece(s) 8 Day(s) M101.2575P32275.583

SGD 292.24

1 Piece(s) 4 Day(s) or more M101.575P32475.583

SGD 473.10

1 Piece(s) 7 Day(s) M121.582P4248.56.593

SGD 382.79

1 Piece(s) 4 Day(s) or more M121.7582P4308.56.593

SGD 510.91

1 Piece(s) 4 Day(s) or more M141.588P42410.58113

SGD 510.91

1 Piece(s) 4 Day(s) or more M14288P43010.58113

Tech Support