(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for Taper Pipe Threads Short (ℓg) Type for Stainless Steels_SU-SP-S-PT (Part Numbers)

Spiral Fluted Taps for Taper Pipe Threads Short (ℓg) Type for Stainless Steels_SU-SP-S-PT

[Features]
· A short-thread-type tap for machining pilot holes into stainless steel—a material which tends to become viscous when machining—as well as chrome steels and molybdenum steels.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SYPT122GEXS

 
Part Number
SYPT122GEXS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 427.30

1 Piece(s) 8 Day(s) PT 3/414852923172041926.441

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Alloy Steel (SCM) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other Class II

Please check the type/dimensions/specifications of the part SYPT122GEXS in the Spiral Fluted Taps for Taper Pipe Threads Short (ℓg) Type for Stainless Steels_SU-SP-S-PT series.

Similar Part Numbers

Part Number
SYPT042GEXS
SYPT062GEXS
SYPT082GEXS
SYPT162GEXS
SYPT202GEXS
SYPT242GEXS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 97.84

1 Piece(s) 8 Day(s) PT 1/4196219.511912412.513.157

SGD 161.79

1 Piece(s) 8 Day(s) PT 3/819652114111441416.662

SGD 264.13

1 Piece(s) 8 Day(s) PT 1/214802718141741720.955

SGD 788.21

1 Piece(s) 8 Day(s) PT 111953526212452233.249

SGD 1,190.62

1 Piece(s) 9 Day(s) PT 1 1/41110537.5322630524.541.910

SGD 1,673.21

1 Piece(s) 9 Day(s) PT 1 1/21111038.5382932625.547.803

Tech Support