(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1 (Part Numbers)

Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1

[Features]
· Attained excellent stability and long life for grooving and side-turning
· Excellent chip processing and glossy groove bottom surface in side-turning
· Favorable chip processing and beautiful groove bottom surface in grooving
· For automatic lathe

(i)Caution

  • Please use an insert and holder with the same seat height.

Part Number

Configured Part Number is shown.

GTWPL1620-6G09

Part Number
GTWPL1620-6G09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Dimension h1
(mm)
Dimension L2
(mm)
Dimension h2
(mm)
Dimension A
(mm)
Seat height S Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable tightening bolt

SGD 247.40

1 Piece(s) 12 Day(s) or more 69Left-hand162505.3G1620GWP○600AOB-5 * 16

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Maximum Machining Diameter(mm) ø42 Dimension L1(mm) 120
Dimension f(mm) 0.3 Applicable wrench LW-3S

Please check the type/dimensions/specifications of the part GTWPL1620-6G09 in the Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1 series.

Similar Part Numbers

Part Number
GTWPL1616-3D09
GTWPL1616-4E09
GTWPL1616-5F09
GTWPR1016-3D07
GTWPR1016-4E07
GTWPR1016-5F07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Dimension h1
(mm)
Dimension L2
(mm)
Dimension h2
(mm)
Dimension A
(mm)
Seat height S Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable tightening bolt

SGD 247.40

1 Piece(s) 12 Day(s) or more 39Left-hand162202.6D1616GWP○300AOB-5 * 16

SGD 247.40

1 Piece(s) 12 Day(s) or more 49Left-hand162203.5E1616GWP○400AOB-5 * 16

SGD 247.40

1 Piece(s) 12 Day(s) or more 59Left-hand162204.5F1616GWP○500AOB-5 * 16

SGD 229.06

1 Piece(s) 12 Day(s) or more 37Right-hand121922.6D1016GWP○300AOB-5 * 14

SGD 229.06

1 Piece(s) 12 Day(s) or more 47Right-hand121923.5E1016GWP○400AOB-5 * 14

SGD 229.06

1 Piece(s) 12 Day(s) or more 57Right-hand121924.5F1016GWP○500AOB-5 * 14

Tech Support