(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for Carbon Steels of Medium Hardness,Through Hole Use (with LH Spiral Flutes)_MHSL-J (Part Numbers)

Spiral Fluted Taps for Carbon Steels of Medium Hardness,Through Hole Use (with LH Spiral Flutes)_MHSL-J

[Features]
· Ideal for S48C to S55C forged products and tempered materials (20 to 30 HRC).
· Realizes longer life by adopting a special coating and high-speed steel material for abrasion resistance.
· Adopts an original groove shape that realizes stable scrap discharge at medium speeds.
· Improves the surface roughness of female threads.

(i)Caution

  • The image shown is representative.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MHSLT012O5

 
Part Number
MHSLT012O5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 58.61

1 Piece(s) 8 Day(s) M121.55P82P526-8.56.5942

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Cobalt HSS work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening)
Tap Type Spiral Tap Hole type For through hole Coating Y/N Available
Coating Type Other

Please check the type/dimensions/specifications of the part MHSLT012O5 in the Spiral Fluted Taps for Carbon Steels of Medium Hardness,Through Hole Use (with LH Spiral Flutes)_MHSL-J series.

Similar Part Numbers

Part Number
MHSLS010O5
MHSLS8.0N5
MHSLT012N7
MHSLT012P5
MHSLT014O7
MHSLT016O7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 45.30

1 Piece(s) 8 Day(s) M101.55P75P423-75.5832

SGD 39.72

1 Piece(s) 8 Day(s) M81.255P70P419-6.25832

SGD 56.11

1 Piece(s) 8 Day(s) M121.257P82P526-8.56.5942

SGD 58.61

1 Piece(s) 8 Day(s) M121.755P82P526-8.56.5942

SGD 76.83

1 Piece(s) 8 Day(s) M141.57P88P526-10.581142

SGD 102.18

1 Piece(s) 8 Day(s) M161.57P95P526-12.5101342

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)