(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Die Cast Materials_LA-HT (Part Numbers)

Hand Taps for Die Cast Materials_LA-HT

[Features]
· An oversize tap suitable for female thread cutting in materials that tend to contract, such as aluminum alloy diecast (ADC) and zinc alloy diecast (ZDC).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TY016OSLEN5

LA-HT, Hand Taps for Die Cast Materials

Hand Tap for Diecast LA-HT

 LA-HT is the oversized tap, and is suitable for the materials tending to shrink, such as aluminum alloy diecastings (ADC) and zinc alloy diecastings (ZDC).

Drawing Dimensions

Hand Tap for Diecast LA-HT

Four types of LA-HT

Part Number
TY016OSLEN5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 91.51

1 Piece(s) 8 Day(s) M161.55P95P426-12.5101344

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type Nitriding Treatment

Please check the type/dimensions/specifications of the part TY016OSLEN5 in the Hand Taps for Die Cast Materials_LA-HT series.

Similar Part Numbers

Part Number
TY010NRLENA
TY010OSLEN5
TY010OSLENA
TY016OSLENA
TY016QSLEN5
TY016QSLENA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 22.57

1 Piece(s) 9 Day(s) M101.251.5P75P323-75.5844

SGD 23.14

1 Piece(s) 9 Day(s) M101.55P75P423-75.5844

SGD 23.14

1 Piece(s) 9 Day(s) M101.51.5P75P423-75.5844

SGD 91.51

1 Piece(s) 8 Day(s) M161.51.5P95P426-12.5101344

SGD 91.51

1 Piece(s) 8 Day(s) M1625P95P426-12.5101344

SGD 91.51

1 Piece(s) 8 Day(s) M1621.5P95P426-12.5101344

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)