(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Cast Irons_FC-HT (Part Numbers)

Hand Taps for Cast Irons_FC-HT

[Features]
· Suitable for thread machining with brittle and hard materials such as cast iron, designed appropriately oversized to handle rapid wear.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TY012NSAENA

Hand Tap for Cast Iron FC-HT

Hand Tap for Cast Iron FC-HT

Suitable for hard and abrasive materials such as cast irons. Considering comparatively quick wear, FC-HT is properly oversized.

Features

● The FC-HT tap adopts a unique cutting edge angle that is the most suitable for tapping cast iron material.
● The FC-HT taps are slightly oversize compared to the standard HT.
● To improve wear resistance, the FC-HT taps have a Nitriding surface treatment.

Hand Tap for Cast Iron FC-HT

TThe comparison below of tool life for a FC-HT tap and a standard HT tap.

The figure on the left is an example of a tool life comparison test when tapping in FC-250 cast iron with a M8X1.25 FCHT tap and standard HT of the same size. The chart represents the number
of tapped holes until the GO thread gauge GP-6H measured a tight thread.

Dimensional Drawing

Hand Tap for Cast Iron FC-HT

Two types of FC-HT

Part Number
TY012NSAENA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 36.31

1 Piece(s) 9 Day(s) M121.251.5P82P426-8.56.5942

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type Nitriding Treatment

Please check the type/dimensions/specifications of the part TY012NSAENA in the Hand Taps for Cast Irons_FC-HT series.

Similar Part Numbers

Part Number
TY010NRAENA
TY010OSAEN5
TY010OSAENA
TY012OSAEN5
TY012OSAENA
TY012PSAEN5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 22.57

1 Piece(s) 9 Day(s) M101.251.5P75P323-75.5842

SGD 22.57

1 Piece(s) 9 Day(s) M101.55P75P423-75.5842

SGD 23.14

1 Piece(s) 9 Day(s) M101.51.5P75P423-75.5842

SGD 36.31

1 Piece(s) 9 Day(s) M121.55P82P426-8.56.5942

SGD 36.31

1 Piece(s) 9 Day(s) M121.51.5P82P426-8.56.5942

SGD 36.31

1 Piece(s) 9 Day(s) M121.755P82P426-8.56.5942

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)