(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Jaw For M/H Wide-Jaw Matsumoto And Hitachi Hydraulic/Pneumatic Chucks

Soft Jaw For M/H Wide-Jaw Matsumoto And Hitachi Hydraulic/Pneumatic Chucks

A wide range of lineup. M/H Wide Jaw Matsumoto/Hitachi Hydraulic/Air Chuck

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M-6-H34-W50
M-8-H60-W60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)

SGD 136.76

1 Piece(s) 9 Day(s) or more 634805034113.542M8517104

SGD 316.55

1 Piece(s) 19 Day(s) or more 86095606014546M121220202

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Matsumoto
Dimension G(mm) 25 Serration pitch 1.5 mm Jaw shape Tapered
Material S45C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)