(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inouekougu Stainless Steel Putty Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Stainless Steel Putty Sheet

Standard Unit Price:
SGD 24.15-
Days to Ship :
18 Day(s)

[Features]
· Since the surface is made of stainless steel, work can be performed well with less chance of causing denting compared to plastic.
· Rust-resistant and easy to clean after use simply by washing with water and wiping with a cloth.
· The R type has a large radius on one corner and can be used easily.

Basic Specifications

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Material details
    Main body: polypropylene, Board: stainless steel, Handle: cypress
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Handheld-type
  • M
  • R
  • Clear
JAN Code

Refine by

  • 4530545000266
  • 4530545001652
  • 4530545005247
  • Clear
Size(mm)

Refine by

  • Length 250 × width 250
  • Length 260 × width 180
  • Length 295 × width 295
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
M
4530545000266
Length 250 × width 250
18 Day(s)
SGD 31.02

Minimum order quantity is 10.

Part Number : 13022
Days to Ship 18 Day(s)
Standard Unit Price SGD 31.02
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Details Type
    M
  • JAN Code
    4530545000266
  • Size(mm)
    Length 250 × width 250
  • Mass(g)
    348
  • Material details
    Main body: polypropylene, Board: stainless steel, Handle: cypress
1 pc.
R
4530545001652
Length 295 × width 295
18 Day(s)
SGD 36.91

Minimum order quantity is 10.

Part Number : 13023
Days to Ship 18 Day(s)
Standard Unit Price SGD 36.91
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Details Type
    R
  • JAN Code
    4530545001652
  • Size(mm)
    Length 295 × width 295
  • Mass(g)
    445
  • Material details
    Main body: polypropylene, Board: stainless steel, Handle: cypress
1 pc.
Handheld-type
4530545005247
Length 260 × width 180
18 Day(s)
SGD 24.15

Minimum order quantity is 10.

Part Number : 13024
Days to Ship 18 Day(s)
Standard Unit Price SGD 24.15
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Details Type
    Handheld-type
  • JAN Code
    4530545005247
  • Size(mm)
    Length 260 × width 180
  • Mass(g)
    322
  • Material details
    Main body: polypropylene, Board: stainless steel, Handle: cypress

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)