(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inouekougu Cartonnage Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Cartonnage Spatula

Standard Unit Price:
SGD 14.47
Days to Ship :
18 Day(s)

[Features]
· A spatula used for making cartonnage, paper crafting, etc.
· More flexible than standard plastic, and the spatula surface has superior fluidity.
· Work can be performed easily without damaging the target surface.

Basic Specifications

  • Product Type
    Other
  • Material (blade)
    Resin
  • Blade Width(mm)
    19
  • Overall Length(mm)
    170
  • Blade thickness(mm)
    6
  • JAN Code
    4530545200000
  • Mass(g)
    18
  • Material details
    Polyurethane
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 14.47

Minimum order quantity is 10.

Part Number : 12501
Days to Ship 18 Day(s)
Standard Unit Price SGD 14.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (blade)
    Resin
  • Blade Width(mm)
    19
  • Overall Length(mm)
    170
  • Blade thickness(mm)
    6
  • JAN Code
    4530545200000
  • Mass(g)
    18
  • Material details
    Polyurethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)