(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inouekougu Scraper

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Scraper

Standard Unit Price:
SGD 5.00-
Days to Ship :
8 Day(s)

[Features]
· Polyacetal resin spatula with superior chemical resistance.
· The spatula is hard, but the tip offers moderate resilience.
· Appropriate for buildings and vehicles.
· Can be used for various applications, including applying putty, glue and films, removing dirt and repair work.
· If the tip shows signs of wear during use, polish it with sandpaper, etc.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Resin
  • Details Type
    With non-slip grip
  • Overall Length(mm)
    100
  • Material details
    Polyacetal
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 150
  • 180
  • Clear
JAN Code

Refine by

  • 4530545001201
  • 4530545001218
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
4530545001201
8 Day(s)
SGD 5.00

Part Number : 12111
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Resin
  • Blade Width(mm)
    150
  • Details Type
    With non-slip grip
  • Overall Length(mm)
    100
  • JAN Code
    4530545001201
  • Mass(g)
    69
  • Material details
    Polyacetal
1 pc.
180
4530545001218
8 Day(s)
SGD 5.40

Part Number : 12112
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Resin
  • Blade Width(mm)
    180
  • Details Type
    With non-slip grip
  • Overall Length(mm)
    100
  • JAN Code
    4530545001218
  • Mass(g)
    85
  • Material details
    Polyacetal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)