(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Holder For Back-Turning, GTT

Holder For Back-Turning, GTT

[Features]
Front/back common tightening type
· Can be equipped with the grooving inserts, GTM32, GTMH32 or GTMX32.

Part Number

Configured Part Number is shown.

Part Number
GTTL08F00
GTTL08K00
GTTL10F00
GTTL10F15
GTTL10F25
GTTL10K00
GTTL10K15
GTTL10K25
GTTL12F00
GTTL12F15
GTTL12F25
GTTL12K00
GTTL12K15
GTTL12K25
GTTL16H00
GTTL16H15
GTTL16H25
GTTL16K00
GTTL16K15
GTTL16K25
GTTL20K00
GTTL25M00
GTTR08F00
GTTR08K00
GTTR0810F00
GTTR0810K00
GTTR10F00
GTTR10F15
GTTR10F25
GTTR10K00
GTTR10K15
GTTR10K25
GTTR12F00
GTTR12F15
GTTR12F25
GTTR12K00
GTTR12K15
GTTR12K25
GTTR16H00
GTTR16H15
GTTR16H25
GTTR16K00
GTTR16K15
GTTR16K25
GTTR20K00
GTTR25M00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Dimension L1
(mm)
Dimension h1
(mm)
Dimension h2
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable clamp screw

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand808588LR-S-4 * 5.8 / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand1208588LR-S-4 * 5.8 / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand801031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand801031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand801031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand1201031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand1201031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand1201031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand801211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand801211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand801211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 140.29

1 Piece(s) 7 Day(s) or more Left-hand1201211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand1201211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Left-hand1201211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Left-hand1001601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Left-hand1001601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Left-hand1001601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Left-hand1201601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Left-hand1201601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Left-hand1201601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Left-hand1252002020LR-S-4 * 10PW / LRIS-4 * 10

SGD 268.36

1 Piece(s) 15 Day(s) or more Left-hand1502502525LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand808588LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand1208588LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand8085810LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand12085810LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand801031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand801031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand801031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand1201031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand1201031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand1201031010LR-S-4 * 10PW / LRIS-4 * 10

SGD 140.29

1 Piece(s) 7 Day(s) or more Right-hand801211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand801211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand801211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 140.29

1 Piece(s) 7 Day(s) or more Right-hand1201211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand1201211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 155.18

1 Piece(s) 15 Day(s) or more Right-hand1201211212LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Right-hand1001601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Right-hand1001601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Right-hand1001601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Right-hand1201601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Right-hand1201601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Right-hand1201601616LR-S-4 * 10PW / LRIS-4 * 10

SGD 226.43

1 Piece(s) 15 Day(s) or more Right-hand1252002020LR-S-4 * 10PW / LRIS-4 * 10

SGD 268.36

1 Piece(s) 15 Day(s) or more Right-hand1502502525LR-S-4 * 10PW / LRIS-4 * 10

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Post-Grinding Dimension f(mm) 0
Dimension L2(mm) 15 Applicable tip TBMH32 (back-turning), GTM32 (grooving), GTMH32 (grooving), GTMX (grooving) Applicable wrench CLR-15S / LLR-25S-20 * 65

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)