(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Green Wheel Rubber Grindstone

Green Wheel Rubber Grindstone

[Features]
· It has smooth workability and does not bounce back during machining, enabling secure workability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
47841
47843
47853
47861
47863
47873
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Thickness
(mm)

SGD 30.20

1 Piece(s) 9 Day(s) φ221.5

SGD 34.42

1 Piece(s) 9 Day(s) φ221.5

SGD 39.53

1 Piece(s) 9 Day(s) φ251.5

SGD 35.70

1 Piece(s) 9 Day(s) φ252

SGD 40.81

1 Piece(s) 9 Day(s) φ252

SGD 36.97

1 Piece(s) 9 Day(s) φ222

Loading...

  1. 1

Basic Information

Type Fixtures/Others Inner Diameter Dimension(mm) φ1.8 abrasive grain WA Abrasive Grain
Color Green

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)