(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hyper Z Spiral Tap ZSP (Part Numbers)

Hyper Z Spiral Tap ZSP

[Features]
・ A high performance general purpose tap with long life and little variation over a wide range of machining work.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZSP10M1R

 
Part Number
ZSP10M1R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

SGD 39.18

1 Piece(s) 4 Day(s) or more M10 1757REG/P212.43278.75

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N NA Torsion Angle 43°

Please check the type/dimensions/specifications of the part ZSP10M1R in the Hyper Z Spiral Tap ZSP series.

Similar Part Numbers

Part Number
ZSP10M1.5R+2
ZSP11M0.75R
ZSP11M0.75R+1
ZSP11M1.5R
ZSP11M1.5R+1
ZSP11M1R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

SGD 33.56

1 Piece(s) 4 Day(s) or more M10 1.5757REG+ 2/P418.93378.25

SGD 61.25

1 Piece(s) 4 Day(s) or more M11 0.75808REG/P29.232510.05

SGD 64.21

1 Piece(s) 4 Day(s) or more M11 0.75808REG+1/P39.232510.05

SGD 39.14

1 Piece(s) 4 Day(s) or more M11 1.5808REG/P218.93379.25

SGD 41.02

1 Piece(s) 4 Day(s) or more M11 1.5808REG+1/P318.93379.25

SGD 49.48

1 Piece(s) 4 Day(s) or more M11 1808REG/P212.43279.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)