(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SG Spiral Tap Long Shank SGSPL (Part Numbers)

SG Spiral Tap Long Shank SGSPL

[Applications]
·Used when standard dimension does not have enough tool runout length

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SGSPL4.5M0.75RX100

 
Part Number
SGSPL4.5M0.75RX100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Shank square part K Shank square part Lk

SGD 53.99

1 Piece(s) 4 Day(s) or more M4.50.75-5REG P28.631947

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Surface Treatment SG (TiCN-based) Coat Torsion Angle 45°

Please check the type/dimensions/specifications of the part SGSPL4.5M0.75RX100 in the SG Spiral Tap Long Shank SGSPL series.

Similar Part Numbers

Part Number
SGSPL10M1.25RX150
SGSPL10M1.5RX100
SGSPL10M1.5RX150
SGSPL4M0.5RX100
SGSPL4M0.7RX100
SGSPL5.5M0.5RX100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Shank square part K Shank square part Lk

SGD 77.51

1 Piece(s) 4 Day(s) or more --1507REG P315.1331.95.58

SGD 56.88

1 Piece(s) 4 Day(s) or more ---7REG P318.8331.95.58

SGD 77.51

1 Piece(s) 4 Day(s) or more --1507REG P318.8331.95.58

SGD 60.59

1 Piece(s) 4 Day(s) or more M40.5-5REG P25.8317.047

SGD 47.18

1 Piece(s) 4 Day(s) or more M40.7-5REG P37.8317.047

SGD 58.94

1 Piece(s) 4 Day(s) or more 5.5M0.5-5.5REG P25.83234.57

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)