(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SKH Hand Set Tap

SKH Hand Set Tap

[Features]
· A general tap that can be used in all directions.
· Machining screw: metric fine thread
· A set of 3 taper, plug and bottoming taps.

Part Number

Configured Part Number is shown.

Part Number
ISHHTM4X0.5S
ISHHTM5X0.5S
ISHHTM12X1.0S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)

SGD 51.44

1 Piece(s) 8 Day(s) M40.552153.54.05

SGD 51.44

1 Piece(s) 11 Day(s) M50.552154.54.55.5

SGD 102.26

1 Piece(s) 11 Day(s) M121703011.06.58.5

Loading...

  1. 1

Basic Information

Thread Types Meter Tool Material Type High-Speed Steel Tap Model Hand Tap
Precision JIS Class 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)